(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Ultimate Spec for Construction and Carpentry

Ultimate Spec for Construction and Carpentry
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,877₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Japanese Only

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

Longer cuts due to the adoption of the high hardness tip. Features a rounded blade that gives it a light cutting feel. The nine blades ensure outstanding straightness. An high-performance, anti-vibration, and silent type featuring M-type laser slits and embedded resin. "Multi type ultimate specification for woodwork" for general timber, hardwood, laminated wood, control panel, new construction material, etc.

Part Number
US-125
US-147
US-165
US-190
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipOutside Diameter
(mm)
Number of Cutting Teeth
(P)

₹ 2,877.42

1 Piece(s) 8 Day(s) or more 12545

₹ 2,877.42

1 Piece(s) 7 Day(s) or more 14754

₹ 2,877.42

1 Piece(s) 7 Day(s) or more 16545

₹ 2,877.42

1 Piece(s) 7 Day(s) or more 19054
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipOutside Diameter
(mm)
Number of Cutting Teeth
(P)

Loading...

  1. 1

Basic Information

Work Material Wood Blade Thickness(mm) 1.6 Hardness(HRA) 93.5
Hole Diameter(mm) 20
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language