(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

For Plywood for Construction

For Plywood for Construction
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,681₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Japanese Only

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

Longer cuts due to the adoption of the high hardness tip. Features a rounded blade that gives it a light cutting feel. The nine blades ensure outstanding straightness. Dailite, OSB, composite panels, panel coat, cosmetic chemical boards, and others suitable for cutting of new construction materials.

Part Number
DBG-147
DBG-165
DBG-190
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipOutside Diameter
(mm)
Hardness
(HRA)

₹ 2,680.53

1 Piece(s) 7 Day(s) or more 147-

₹ 2,680.53

1 Piece(s) 7 Day(s) or more 16593.5

₹ 2,680.53

1 Piece(s) 7 Day(s) or more 190-
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipOutside Diameter
(mm)
Hardness
(HRA)

Loading...

  1. 1

Basic Information

Blade Thickness(mm) 1.6 Number of Cutting Teeth(P) 54 Hole Diameter(mm) 20
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language