(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Kaito Ranma (Saw Blade)

Kaito Ranma (Saw Blade)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      5,402₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Japanese Only

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

Longer cuts due to the adoption of the high hardness tip. Industry's thinnest blade and unique blade shape allow light cutting without entangling cutting chips.

[Features]
· Industry's thinnest blade enables light cutting.
· Long cutting achieved using HRA 93.5 high-hardness tip.
· The shocking price significantly reduces running costs

Part Number
KR3-100
KR3-110
KR3-125
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipOutside Diameter
(mm)
Number of Cutting Teeth
(P)
Hardness
(HRA)

₹ 5,402.18

1 Piece(s) 7 Day(s) or more 1001493.5

₹ 5,574.96

1 Piece(s) 7 Day(s) or more 1101693.5

₹ 5,670.05

1 Piece(s) 7 Day(s) or more 12518-
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipOutside Diameter
(mm)
Number of Cutting Teeth
(P)
Hardness
(HRA)

Loading...

  1. 1

Basic Information

Blade Thickness(mm) 1.35 Hole Diameter(mm) 20
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language