(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Max Gear for Steel and Stainless Steel

Max Gear for Steel and Stainless Steel
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      9,465₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For iron and stainless steel. It can cut longer by using a cermet insert with excellent wear resistance. An anti-vibration and silent type featuring M-type laser slits and embedded resin. Spark resistance, burn resistance, and fast cutting speed improve work efficiency.

 
Part Number
MG310-60
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 9,464.56

1 Piece(s) 16 Day(s) or more

Loading...

  1. 1

Basic Information

Work Material For Both Iron and Stainless Steel Chip Cermet Outside Diameter(mm) 310
Blade Thickness(mm) 2 Number of Cutting Teeth(P) 60 Hole Diameter(mm) 25.4
JAN Code 4949022004169 Blade type Center CBN-0 Type Use Angle Steel, Channel Steel, Electricity Conduits, Aluminum Sash, Iron Pipe, Various Shaped Steel, VLP Pipe, Hanger Rail, PVC Pipe, Raceways, Various Pipes, General Soft Steel Material, Small Diameter Round Bars, Stud Bolts, Various Steel Bars, etc.

Please check the type/dimensions/specifications of the part MG310-60 in the Max Gear for Steel and Stainless Steel series.

X
whatsapp-qr whatsapp-icon