(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Particle Board

Particle Board
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,255₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Japanese Only

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

Longer cuts due to the adoption of the high hardness tip. Silver fluoride coating reduces the adhesion of adhesives, tars, etc. Laser slit resin embedded "anti-vibration/silent type". Can be used for cutting calcium silicate boards, flexible boards, ceramic siding boards, etc.

Particle Board
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,255₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Japanese Only

Similar ProductsSimilar Products
Product DetailProduct Detail
Part Number
PB-165
PB-190
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipOutside Diameter
(mm)
JAN Code

₹ 2,254.60

1 Piece(s) 7 Day(s) or more 1654949022003636

₹ 2,254.60

1 Piece(s) 7 Day(s) or more 1904949022003643
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipOutside Diameter
(mm)
JAN Code

Loading...

  1. 1

Basic Information

Blade Thickness(mm) 1.6 Number of Cutting Teeth(P) 24 Hardness(HRA) 93.5
Hole Diameter(mm) 20 Blade type Center Staggered Teeth
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language