(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

German Best Max Sliding Round Saw (for Aluminum)

German Best Max Sliding Round Saw (for Aluminum)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      4,374₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Japanese Only

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

Longer cuts due to the adoption of the high hardness tip. An anti-vibration and silent type featuring M-type laser slits and embedded resin.

[Features]
· A high-performance, anti-vibration, and silent type featuring an M-type laser slit and special resins.
· Tough body & precision polishing enable excellent forward motion, light cutting feel, and beautiful cutting surface

German Best Max Sliding Round Saw (for Aluminum)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      4,374₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Japanese Only

Similar ProductsSimilar Products
Product DetailProduct Detail
Part Number
AL216-100
AL-190D
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipWork Material Outside Diameter
(mm)
Blade Thickness
(mm)
Number of Cutting Teeth
(P)
Hardness
(HRA)
Hole Diameter
(mm)
JAN Code

₹ 8,593.95

1 Piece(s) 9 Day(s) or more Aluminum2162.410093.525.44949022002011

₹ 4,373.53

1 Piece(s) 10 Day(s) or more -190264-204949022004589
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipWork Material Outside Diameter
(mm)
Blade Thickness
(mm)
Number of Cutting Teeth
(P)
Hardness
(HRA)
Hole Diameter
(mm)
JAN Code

Loading...

  1. 1

Basic Information

Chip Tungsten Carbide Blade type Center Staggered Teeth Use For aluminum products as a whole, copper, and other standard cutting
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language