(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

German Best Max Sliding Round Saw (Stop-Cut, for Laminated Wood)

German Best Max Sliding Round Saw (Stop-Cut, for Laminated Wood)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,773₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Longer cuts due to the adoption of the high hardness tip. An anti-vibration and silent type featuring M-type laser slits and embedded resin.

[Features]
· A high-performance, anti-vibration, and silent type featuring an M-type laser slit and special resins.
· Tough body & precision polishing enable excellent forward motion, light cutting feel, and beautiful cutting surface

 
Part Number
TM-190
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 3,773.47

1 Piece(s) 7 Day(s) or more

Loading...

  1. 1

Basic Information

Outside Diameter(mm) 190 Blade Thickness(mm) 2 Number of Cutting Teeth(P) 72
Hardness(HRA) 93.5 Hole Diameter(mm) 20 JAN Code 4949022001649
Blade type Center Staggered Teeth