(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

German Fine Max (for Sliding)

German Fine Max (for Sliding)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,517₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

Longer cuts due to the adoption of the high hardness tip. Laser slit resin embedded type "damping silent type" for sliding circular saw that produces clean finish. Reduces the adhesion of tar, adhesives, etc. with black fluorine coating, provides a light cutting touch, and is ideal for cutting floor material.

Part Number
TM-165F
TM-190F
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipOutside Diameter
(mm)
Number of Cutting Teeth
(P)
Hardness
(HRA)

₹ 2,517.13

1 Piece(s) 10 Day(s) or more 1656492.7

₹ 2,566.67

1 Piece(s) 7 Day(s) or more 19072-
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipOutside Diameter
(mm)
Number of Cutting Teeth
(P)
Hardness
(HRA)

Loading...

  1. 1

Basic Information

Work Material Building Material Blade Thickness(mm) 2 Hole Diameter(mm) 20
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language