(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

All Diamond

All Diamond
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      8,432₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Laser slit resin embedded "anti-vibration silent type". With black fluorine coating, reduces the adhesion of cutting chips, enables smooth cutting, and provides a light cutting touch with an original blade shape without dragging in cutting chips.

[Features]
· All-Diamond 8P / anti-vibration, silent type.
· Unique blade shape allows light cutting without entangling cutting chips.

 
Part Number
OD-100
OD-125
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipOutside Diameter
(mm)
Hardness
(HRA)

₹ 8,431.89

1 Piece(s) 7 Day(s) or more 100-

₹ 8,446.62

1 Piece(s) 7 Day(s) or more 12593.5

Loading...

  1. 1

Basic Information

Chip Diamond Blade Thickness(mm) 1.8 Number of Cutting Teeth(P) 8
Hole Diameter(mm) 20