Digital Scale "Kouign" 3 kg

Digital Scale "Kouign" 3 kg

High-precision 3 kg scale that can measure in increments of 0.1 g. Includes a silicone cover.

Part Number

Configured Part Number is shown.

Part Number
KS-355GN
KS-355RD
Part NumberVolume DiscountDays to ShipColor JAN Code Mass
(g)
Power Supply Features Specifications Display Unit
6 Day(s) or more Green018004200AAA Type Batteries x 2 pcsHigh-precision scale with 0.1 g increments and silicone cover, 3 kg in totalRegional Weight Adjustment Function, Large Screen 60 mm x 30 mm, Silicone Cover, Giant Button, Taring, Auto Power Off, Taring, Wall Hanger Hook2 g-300 g in units of 0.1 g, 300 g-1.5 kg in units of 0.5 g, 1.5 kg-3 kg in units of 1 g
6 Day(s) or more Red017991200AAA Type Batteries x 2 pcsHigh-precision scale with 0.1 g increments and silicone cover, 3 kg in totalRegional Weight Adjustment Function, Large Screen 60 mm x 30 mm, Silicone Cover, Giant Button, Taring, Auto Power Off, Taring, Wall Hanger Hook2 g-300 g in units of 0.1 g, 300 g-1.5 kg in units of 0.5 g, 1.5 kg-3 kg in units of 1 g

Loading...

  1. 1

Basic Information

Main Application Measuring Instrument Type Body Maximum Measurement(g) 3000
Minimum Display(g) 0.1 Weighing Pan Shape Square Plate Battery Support Included
Computer Connectivity Function None (Connection Unavailable) Printer Connection Function None (Connection Unavailable) Dust-proof / Waterproof Function None
Major Diameter (W)(mm) 176 (not including silicon cover) Major Diameter (D)(mm) 110 (not including silicon cover) Major diameter (H)(mm) 26 (not including silicon cover)