(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

SCO Staggered Blade T-Slot Cutter G2

SCO Staggered Blade T-Slot Cutter G2
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      13,768₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Brazing staggered blade shape / Has peripheral blade and side blades, used for grooving, etc. / With little shock at start, and excellent sharpness compared to straight blade type

 
Part Number
TSL1504TK
TSL1505TK
TSL1506TK
TSL1507TK
TSL1508TK
TSL1510TK
TSL1604TK
TSL1605TK
TSL1606TK
TSL1607TK
TSL1608TK
TSL1610TK
TSL1804TK
TSL1805TK
TSL1806TK
TSL1807TK
TSL1808TK
TSL1810TK
TSL2004TK
TSL2005TK
TSL2006TK
TSL2008TK
TSL2010TK
TSL2012TK
TSL3004TK
TSL3005TK
TSL3006TK
TSL3008TK
TSL3010TK
TSL3012TK
TSL3014TK
TSL3015TK
TSL3016TK
TSL4004TK
TSL4005TK
TSL4006TK
TSL4008TK
TSL4010TK
TSL4012TK
TSL4014TK
TSL4015TK
TSL4016TK
TSL4018TK
TSL4020TK
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipFlute Diameter
(mm)
Flute Width
(mm)
Outer Diameter・Blade Length Tolerance
(mm)
Link Diameter
(mm)
Overall Length
(mm)
Neck Length
(mm)
Neck Diameter
(mm)

₹ 13,767.98

1 Piece(s) 5 Day(s) or more 154-0.050~-0.1601275217

₹ 13,842.98

1 Piece(s) 5 Day(s) or more 155-0.050~-0.1601275207

₹ 13,919.33

1 Piece(s) 5 Day(s) or more 156-0.050~-0.1601275197

₹ 14,981.47

1 Piece(s) 5 Day(s) or more 157-0.050~-0.1601275187

₹ 15,132.82

1 Piece(s) 5 Day(s) or more 158-0.050~-0.1601275177

₹ 15,967.27

1 Piece(s) 5 Day(s) or more 1510-0.050~-0.1601275157

₹ 13,842.98

1 Piece(s) 5 Day(s) or more 164-0.050~-0.1601275217.5

₹ 13,919.33

1 Piece(s) 5 Day(s) or more 165-0.050~-0.1601275207.5

₹ 13,995.67

1 Piece(s) 5 Day(s) or more 166-0.050~-0.1601275197.5

₹ 15,057.82

1 Piece(s) 5 Day(s) or more 167-0.050~-0.1601275187.5

₹ 15,209.16

1 Piece(s) 5 Day(s) or more 168-0.050~-0.1601275177.5

₹ 16,119.96

1 Piece(s) 5 Day(s) or more 1610-0.050~-0.1601275157.5

₹ 13,995.67

1 Piece(s) 5 Day(s) or more 184-0.065~-0.1951690267.5

₹ 14,449.73

1 Piece(s) 5 Day(s) or more 185-0.065~-0.1951690257.5

₹ 14,753.78

1 Piece(s) 5 Day(s) or more 186-0.065~-0.1951690247.5

₹ 16,119.96

1 Piece(s) 5 Day(s) or more 187-0.065~-0.1951690237.5

₹ 17,257.11

1 Piece(s) 5 Day(s) or more 188-0.065~-0.1951690227.5

₹ 18,395.58

1 Piece(s) 5 Day(s) or more 1810-0.065~-0.1951690207.5

₹ 14,526.07

1 Piece(s) 5 Day(s) or more 204-0.065~-0.1951690269.5

₹ 14,830.13

1 Piece(s) 5 Day(s) or more 205-0.065~-0.1951690259.5

₹ 15,132.82

1 Piece(s) 5 Day(s) or more 206-0.065~-0.1951690249.5

₹ 17,712.49

1 Piece(s) 5 Day(s) or more 208-0.065~-0.1951690229.5

₹ 18,850.98

1 Piece(s) 5 Day(s) or more 2010-0.065~-0.1951690209.5

₹ 20,217.16

1 Piece(s) 5 Day(s) or more 2012-0.065~-0.1951690189.5

₹ 17,637.49

1 Piece(s) 5 Day(s) or more 304-0.080~-0.240251254113

₹ 17,712.49

1 Piece(s) 5 Day(s) or more 305-0.080~-0.240251254013

₹ 18,016.55

1 Piece(s) 5 Day(s) or more 306-0.080~-0.240251253913

₹ 19,155.02

1 Piece(s) 5 Day(s) or more 308-0.080~-0.240251253713

₹ 20,065.82

1 Piece(s) 5 Day(s) or more 3010-0.080~-0.240251253513

₹ 21,430.65

1 Piece(s) 5 Day(s) or more 3012-0.080~-0.240251253313

₹ 22,569.15

1 Piece(s) 5 Day(s) or more 3014-0.080~-0.240251253113

₹ 23,327.24

1 Piece(s) 5 Day(s) or more 3015-0.080~-0.240251253013

₹ 23,327.24

1 Piece(s) 5 Day(s) or more 3016-0.080~-0.240251252913

₹ 23,631.27

1 Piece(s) 5 Day(s) or more 404-0.080~-0.240251355119

₹ 23,707.62

1 Piece(s) 5 Day(s) or more 405-0.080~-0.240251355019

₹ 23,935.33

1 Piece(s) 5 Day(s) or more 406-0.080~-0.240251354919

₹ 25,604.20

1 Piece(s) 5 Day(s) or more 408-0.080~-0.240251354719

₹ 25,604.20

1 Piece(s) 5 Day(s) or more 4010-0.080~-0.240251354519

₹ 27,198.09

1 Piece(s) 5 Day(s) or more 4012-0.080~-0.240251354319

₹ 28,715.62

1 Piece(s) 5 Day(s) or more 4014-0.080~-0.240251354119

₹ 29,322.36

1 Piece(s) 5 Day(s) or more 4015-0.080~-0.240251354019

₹ 29,322.36

1 Piece(s) 5 Day(s) or more 4016-0.080~-0.240251353919

₹ 30,384.51

1 Piece(s) 5 Day(s) or more 4018-0.080~-0.240251353719

₹ 31,067.60

1 Piece(s) 5 Day(s) or more 4020-0.080~-0.240251353519

Loading...

  1. 1

Basic Information

Material Carbide Alloy, K Type Number of Flutes 6 Material - Carbide (K Type) G2
X
whatsapp-qr whatsapp-icon