(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]·Achieves high-precision machining in combination with Mega New Baby
Part Number |
---|
SST14-MEGA6S-160 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Retainable blade diameter (mm) | Product Type | φD1 (mm) | L (mm) | Compatible Collet | Main Body | Maximum Gripping Diameter (mm) | φD (mm) | Shank Diameter / Shank No. | Accessory | Mass (g) | Features | G | H1 (mm) | H2 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 41,706.85 | 1 Piece(s) | 9 Day(s) or more | 0.45~6.05 | Straight shank set | 14 | 160 | NBC6S-□ | ST14-MEGA6S-160 | 6.05 | 14 | ST14 | Micro Collet (NBC64S-3, 4, 5, 6), Mega Wrench (MGR14), Special Set Box, Nut | - | Main body: ST14-MEGA6S-160 (MGN6S with nuts), Micro Collet: NBC6S-3, 4, 5, and 6 (4 pieces: 3, 4, 5, 6), Mega Wrench: MGR14 dedicated set box | M7 P0.75 | 28.5 | 49 |
Loading...
Product Category | Main Body | Applicable Manufacturing Machinery (main unit) | Machining Centers |
---|
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy