(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Mega E Chuck (Part Number)

Mega E Chuck
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      33,559₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· High accuracy collet chuck holder for end mill processing.
· High-speed and powerful with stable grip performance.
· Tapering of the chuck body section changes how machining vibration is transmitted, enhances the attenuation effect.

Part Number
BBT50-MEGA13E-120
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSpindle types Retainable blade diameter
(mm)
Holder Length L
(mm)
φd
(mm)
φD1
(mm)
L
(mm)
Compatible Nut Compatible Collet Blade adjustment amount H
(mm)
L1
(mm)
Maximum Gripping Diameter
(mm)
φD
(mm)
Mass
(g)
Big Plus BT NO.

₹ 42,107.33

1 Piece(s) 9 Day(s) or more BT503 to 121203 to 1252120MEN13MEC13-□50~607712424400BBT50

Loading...

  1. 1
 

Basic Information

Product Category Main Body Applicable Manufacturing Machinery (main unit) Machining Centers Maximum Allowable Rotational Speed(min-1) 45000
Features Tapering the cylinder part of the body enhances attenuation of working vibration. Features Mega E Collet for excellent end milling with stable gripping performance.

Please check the type/dimensions/specifications of the part BBT50-MEGA13E-120 in the Mega E Chuck series.

Product variants

Part Number
BBT40-MEGA10E-105
BBT40-MEGA10E-90
BBT40-MEGA13E-60
BBT50-MEGA10E-90
BBT50-MEGA13E-90
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSpindle types Retainable blade diameter
(mm)
Holder Length L
(mm)
φd
(mm)
φD1
(mm)
L
(mm)
Compatible Nut Compatible Collet Blade adjustment amount H
(mm)
L1
(mm)
Maximum Gripping Diameter
(mm)
φD
(mm)
Mass
(g)
Big Plus BT NO.

₹ 35,005.85

1 Piece(s) 9 Day(s) or more BT403–101053–1044105MEN10MEC10-□48–587310351700BBT40

₹ 33,559.04

1 Piece(s) 9 Day(s) or more BT403–10903–104190MEN10MEC10-□48–585810351500BBT40

₹ 34,432.60

1 Piece(s) 9 Day(s) or more BT403 to 12603 to 124360MEN13MEC13-□50~602912421300BBT40

₹ 39,883.93

1 Piece(s) 9 Day(s) or more BT503–10903–104090MEN10MEC10-□48–584710354000BBT50

₹ 40,386.20

1 Piece(s) 9 Day(s) or more BT503 to 12903 to 1246.590MEN13MEC13-□50~604712424000BBT50