(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
· High accuracy collet chuck holder for end mill processing.
· High-speed and powerful with stable grip performance.
· Tapering of the chuck body section changes how machining vibration is transmitted, enhances the attenuation effect.
Part Number |
---|
BBT50-MEGA10E-90 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Spindle types | Retainable blade diameter (mm) | Holder Length L (mm) | φd (mm) | φD1 (mm) | L (mm) | Compatible Nut | Compatible Collet | Blade adjustment amount H (mm) | L1 (mm) | Maximum Gripping Diameter (mm) | φD (mm) | Mass (g) | Big Plus BT NO. |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 39,883.93 | 1 Piece(s) | 9 Day(s) or more | BT50 | 3–10 | 90 | 3–10 | 40 | 90 | MEN10 | MEC10-□ | 48–58 | 47 | 10 | 35 | 4000 | BBT50 |
Loading...
Product Category | Main Body | Applicable Manufacturing Machinery (main unit) | Machining Centers | Maximum Allowable Rotational Speed(min-1) | 45000 |
---|---|---|---|---|---|
Features | Tapering the cylinder part of the body enhances attenuation of working vibration. Features Mega E Collet for excellent end milling with stable gripping performance. |
Please check the type/dimensions/specifications of the part BBT50-MEGA10E-90 in the Mega E Chuck series.
Part Number |
---|
BBT40-MEGA10E-105 |
BBT40-MEGA10E-90 |
BBT40-MEGA13E-60 |
BBT50-MEGA13E-120 |
BBT50-MEGA13E-90 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Spindle types | Retainable blade diameter (mm) | Holder Length L (mm) | φd (mm) | φD1 (mm) | L (mm) | Compatible Nut | Compatible Collet | Blade adjustment amount H (mm) | L1 (mm) | Maximum Gripping Diameter (mm) | φD (mm) | Mass (g) | Big Plus BT NO. |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 35,005.85 | 1 Piece(s) | 9 Day(s) or more | BT40 | 3–10 | 105 | 3–10 | 44 | 105 | MEN10 | MEC10-□ | 48–58 | 73 | 10 | 35 | 1700 | BBT40 | ||
₹ 33,559.04 | 1 Piece(s) | 9 Day(s) or more | BT40 | 3–10 | 90 | 3–10 | 41 | 90 | MEN10 | MEC10-□ | 48–58 | 58 | 10 | 35 | 1500 | BBT40 | ||
₹ 34,432.60 | 1 Piece(s) | 9 Day(s) or more | BT40 | 3 to 12 | 60 | 3 to 12 | 43 | 60 | MEN13 | MEC13-□ | 50~60 | 29 | 12 | 42 | 1300 | BBT40 | ||
₹ 42,107.33 | 1 Piece(s) | 9 Day(s) or more | BT50 | 3 to 12 | 120 | 3 to 12 | 52 | 120 | MEN13 | MEC13-□ | 50~60 | 77 | 12 | 42 | 4400 | BBT50 | ||
₹ 40,386.20 | 1 Piece(s) | 9 Day(s) or more | BT50 | 3 to 12 | 90 | 3 to 12 | 46.5 | 90 | MEN13 | MEC13-□ | 50~60 | 47 | 12 | 42 | 4000 | BBT50 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy