(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Mega E Collet

Mega E Collet
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      7,459₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]·Collet for Mega E Chuck. ·Use a gripping shank with a tolerance of h7 or less.

Part Number
MEC6-3AA
MEC6-4AA
MEC6-5AA
MEC6-6AA
MEC8-3AA
MEC8-4AA
MEC8-5AA
MEC8-6AA
MEC8-7AA
MEC8-8AA
MEC10-3AA
MEC10-4AA
MEC10-5AA
MEC10-6AA
MEC10-7AA
MEC10-8AA
MEC10-9AA
MEC10-10AA
MEC13-3AA
MEC13-4AA
MEC13-5AA
MEC13-6AA
MEC13-7AA
MEC13-8AA
MEC13-9AA
MEC13-10AA
MEC13-11AA
MEC13-12AA
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Shipφd
(mm)
L
(mm)
Compatible Nut Conforming main body φD
(mm)
Minimum grasp length E
(mm)

₹ 7,458.55

1 Piece(s) 9 Day(s) or more 334.9MEN6MEGA6E11.319

₹ 7,492.04

1 Piece(s) 11 Day(s) or more 434.9MEN6MEGA6E11.322

₹ 7,458.55

1 Piece(s) 9 Day(s) or more 534.9MEN6MEGA6E11.325

₹ 7,492.04

1 Piece(s) 11 Day(s) or more 634.9MEN6MEGA6E11.327

₹ 7,458.55

1 Piece(s) 9 Day(s) or more 339.4MEN8MEGA8E14.119

₹ 7,492.04

1 Piece(s) 9 Day(s) or more 439.4MEN8MEGA8E14.122

₹ 7,458.55

1 Piece(s) 9 Day(s) or more 539.4MEN8MEGA8E14.125

₹ 7,492.04

1 Piece(s) 11 Day(s) or more 639.4MEN8MEGA8E14.128

₹ 7,458.55

1 Piece(s) 9 Day(s) or more 739.4MEN8MEGA8E14.129

₹ 7,492.04

1 Piece(s) 9 Day(s) or more 839.4MEN8MEGA8E14.131

₹ 7,921.98

1 Piece(s) 7 Day(s) or more 345.7MEN10MEGA10E17.119

₹ 7,921.98

1 Piece(s) 9 Day(s) or more 445.7MEN10MEGA10E17.122

₹ 7,921.98

1 Piece(s) 9 Day(s) or more 545.7MEN10MEGA10E17.125

₹ 7,921.98

1 Piece(s) 9 Day(s) or more 645.7MEN10MEGA10E17.128

₹ 7,888.49

1 Piece(s) 9 Day(s) or more 745.7MEN10MEGA10E17.129.5

₹ 7,921.98

1 Piece(s) 9 Day(s) or more 845.7MEN10MEGA10E17.131

₹ 7,888.49

1 Piece(s) 9 Day(s) or more 945.7MEN10MEGA10E17.133

₹ 7,921.98

1 Piece(s) 11 Day(s) or more 1045.7MEN10MEGA10E17.137

₹ 7,888.49

1 Piece(s) 14 Day(s) or more 347.9MEN13MEGA13E20.619

₹ 7,888.49

1 Piece(s) 9 Day(s) or more 447.9MEN13MEGA13E20.622

₹ 7,888.49

1 Piece(s) 9 Day(s) or more 547.9MEN13MEGA13E20.625

₹ 7,921.98

1 Piece(s) 9 Day(s) or more 647.9MEN13MEGA13E20.628

₹ 7,888.49

1 Piece(s) 9 Day(s) or more 747.9MEN13MEGA13E20.629.5

₹ 7,921.98

1 Piece(s) 5 Day(s) or more 847.9MEN13MEGA13E20.631

₹ 7,888.49

1 Piece(s) 9 Day(s) or more 947.9MEN13MEGA13E20.633

₹ 7,921.98

1 Piece(s) 11 Day(s) or more 1047.9MEN13MEGA13E20.635

₹ 7,888.49

1 Piece(s) 9 Day(s) or more 1147.9MEN13MEGA13E20.637

₹ 7,921.98

1 Piece(s) 11 Day(s) or more 1247.9MEN13MEGA13E20.639
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Shipφd
(mm)
L
(mm)
Compatible Nut Conforming main body φD
(mm)
Minimum grasp length E
(mm)

Loading...

  1. 1

Basic Information

Product Category Attachments/Accessories Features Use the grip shank for items within h7 tolerance. Specifications For Mega E Chuck
Runout accuracy (nose) Within 1 μm Runout accuracy (4D edge) Within 3 µm Class AA
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language