(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Applications]
Insert clamp screw set for boring system.
[Features]
Used for boring systems with connection mechanisms that have simple structure and are capable of flange close contact.
Part Number |
---|
S2S |
S2S-A |
S2S-B |
S2S-S |
S2S-T6 |
S2.5FS |
S2.5S-7IP |
S2.5S-T7 |
S2.5TS |
S3S |
S3.5FS |
S4S |
S4S-15IP |
S4S-T15 |
S4.5FS |
S5S |
S5S-20IP |
S5S-T20 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Compatible Bit, Holder, Cartridge, Drill | Tip Size | Screw | Wrench Type |
---|---|---|---|---|---|---|---|---|
₹ 2,376.49 | 1 Piece(s) | 7 Day(s) or more | EB14N~EB46N | TP08 | M2X5.5 | FLR-13S | ||
₹ 3,585.02 | 1 Piece(s) | 10 Day(s) or more | ST05W-EB6-60/ST06W-EB7.5-65 | WC02 | M2X3 | FA-T6 | ||
₹ 3,379.69 | 1 Piece(s) | 10 Day(s) or more | EN15 | WC02 | M2SX4 | FLR-13S | ||
₹ 2,376.49 | 1 Piece(s) | 10 Day(s) or more | EB09N/EB10.5N/EB12N | TP08 | M2X4 | FLR-13S | ||
₹ 2,979.22 | 1 Piece(s) | 6 Day(s) or more | ENH1~ENH3/EBH3 | TP08 | M2X5.5 | FA-T6 | ||
₹ 2,651.45 | 1 Piece(s) | 10 Day(s) or more | VPS6176 | JPW8408 | M2.5FX6 | FA-T8 | ||
₹ 4,158.27 | 1 Piece(s) | 10 Day(s) or more | SW2026/SW2531/SW2533/SW3240 | SC06/CC06 | M2.5X6.5 | FS-7IP | ||
₹ 2,979.22 | 1 Piece(s) | 10 Day(s) or more | ENH4~ENH7/EBH4~EBH6/TW2026/TW2531/TW2533/TW3240 | TC11/SC06/CC06 | M2.5X6.5 | FA-T7 | ||
₹ 3,010.42 | 1 Piece(s) | 10 Day(s) or more | VPS5162 | JPW9507 | M2.5TX6 | FA-T8 | ||
₹ 2,376.49 | 1 Piece(s) | 8 Day(s) or more | ENH6/RW2533/RW3037 | SC07/CC07 | M3X7 | FLR-20S | ||
₹ 2,806.44 | 1 Piece(s) | 8 Day(s) or more | VPS7593~VPS129150 | JPW8410 | M3.5FX5 | FA-T10 | ||
₹ 2,663.11 | 1 Piece(s) | 10 Day(s) or more | RW3242/RW4154/RW4048/RW5162 | SC09/CC09 | M4X8 | FLR-20S | ||
₹ 4,158.27 | 1 Piece(s) | 10 Day(s) or more | SW3242/SW4151/SW4154/SW5366 | SC09/CC09 | M4X8 | FS-15IP | ||
₹ 3,555.55 | 1 Piece(s) | 10 Day(s) or more | TW3242/TW4151/TW4154/TW5366 | SC09/CC09 | M4X8 | FA-T15 | ||
₹ 2,651.45 | 1 Piece(s) | 12 Day(s) or more | VPS150 | JPW8412 | M4.5FX9 | FA-T15 | ||
₹ 2,949.75 | 1 Piece(s) | 10 Day(s) or more | RW5370/RW6681/RW6888/RW86106/RW100125/RW125150/RW150 | SC12/CC12/CC16 | M5X12 | FLR-28S | ||
₹ 4,158.27 | 1 Piece(s) | 10 Day(s) or more | SW5370/SW6986/SW6890/SW88110/SW98126/SW125153/SW148176/SW175203 | SC12/CC12/CC16 | M5X12 | FS-20IP | ||
₹ 3,555.55 | 1 Piece(s) | 12 Day(s) or more | TW5370/TW6986/TW6890/TW88110/TW98126/TW125153/TW200 | SC12/CC12/CC16 | M5X12 | FA-T20 |
Loading...
Set Content | 10 screws with dedicated wrench |
---|
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy