(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Point Master Pro

Point Master Pro
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      117,803₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
· Ideal for a high-speed machining center with ceramic bearings. Instantly detects the reference point even for non-conductive workpieces or machines

Part Number
BBT30-PMP-115
BBT40-PMP-120
HSK-A63-PMP-130
PMP-10
PMP-20
PMP-32
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSpindle types HSK type φD1
(mm)
L
(mm)
L1
(mm)
Mass
(g)
Specifications Battery Battery Life Dh7
(mm)

₹ 132,138.71

1 Piece(s) 12 Day(s) or more BT30-4611563800Repeat Accuracy Uniformity: ±1μm (2σ) Over Label: XY ±12 mm Z 5 mmCR2×190 Hours Continuous Operation-

₹ 135,868.93

1 Piece(s) 9 Day(s) or more BT40-37120601300Repeat Accuracy Uniformity: ±1μm (2σ) Over Label: XY ±12 mm Z 5 mmLR1X2 (N battery)50 Hours Continuous Operation-

₹ 140,460.36

1 Piece(s) 12 Day(s) or more HSK-A6349130651300Repeat Accuracy Uniformity: ±1μm (2σ) Over Label: XY ±12 mm Z 5 mmCR2×190 Hours Continuous Operation-

₹ 118,222.40

1 Piece(s) 12 Day(s) or more ST10--7549400Probe restoration accuracy: ± 1 μm (2σ); Overtravel: XY ±12 mm Z 5 mmPanasonic Lithium BR435X150 Hours Continuous Operation10

₹ 117,802.55

1 Piece(s) 5 Day(s) or more ST20--9050500Repeat Accuracy Uniformity: ±1μm (2σ) Over Label: XY ±12 mm Z 5 mmLR1X2 (N battery)50 Hours Continuous Operation20

₹ 117,807.67

1 Piece(s) 7 Day(s) or more ST32--8060600Repeat Accuracy Uniformity: ±1μm (2σ) Over Label: XY ±12 mm Z 5 mmLR1X2 (N battery)50 Hours Continuous Operation32
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSpindle types HSK type φD1
(mm)
L
(mm)
L1
(mm)
Mass
(g)
Specifications Battery Battery Life Dh7
(mm)

Loading...

  1. 1

Basic Information

Product Category Measuring equipment Accessory Stylus ST28-4R Measured pressure(N) XY 0.4N,Z 1.5N
Features Instantly detects the reference point even for non-conductive workpieces or machines. Ideal for a high-speed machining center with ceramic bearings.
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list