(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Point Master (PMC Series/BT/BBT Shank Type)

Point Master (PMC Series/BT/BBT Shank Type)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      67,718₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Instantly transmits touch position with LED lamp and buzzer.
· Notifies reduction of battery life via flashing LED during workpiece measurement.
· BT/BBT shank type.

Part Number
BBT40-PMC-130
BBT40-PMC-130S
BBT50-PMC-160
BBT50-PMC-160S
BT40-PMC-130
BT40-PMC-130S
BT50-PMC-160
BT50-PMC-160S
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSpindle types L
(mm)
Shank Diameter / Shank No. Accessory Mass
(g)
Battery Battery Life

₹ 70,588.20

1 Piece(s) 9 Day(s) or more BT40130BBT40Stylus ST38-6P1200LR1X2 (N battery)90 Hours Continuous Operation

₹ 72,452.64

1 Piece(s) 9 Day(s) or more BT40130BBT40φ6 Cylindrical Stylus ST38-6X61200LR1X2 (N battery)90 Hours Continuous Operation

₹ 74,318.42

1 Piece(s) 9 Day(s) or more BT50160BBT50Stylus ST38-6P4000LR03X2 (AAA battery)100 Hours Continuous Operation

₹ 76,182.85

1 Piece(s) 9 Day(s) or more BT50160BBT50φ6 Cylindrical Stylus ST38-6X64000LR03X2 (AAA battery)100 Hours Continuous Operation

₹ 67,717.87

1 Piece(s) 5 Day(s) or more BT40130BT40Stylus ST38-6P1200LR1X2 (N battery)90 Hours Continuous Operation

₹ 69,583.65

1 Piece(s) 9 Day(s) or more BT40130BT40φ6 Cylindrical Stylus ST38-6X61200LR1X2 (N battery)90 Hours Continuous Operation

₹ 71,448.09

1 Piece(s) 9 Day(s) or more BT50160BT50Stylus ST38-6P4000LR03X2 (AAA battery)100 Hours Continuous Operation

₹ 73,313.87

1 Piece(s) 9 Day(s) or more BT50160BT50φ6 Cylindrical Stylus ST38-6X64000LR03X2 (AAA battery)100 Hours Continuous Operation

Loading...

  1. 1

Basic Information

Product Category Measuring equipment Measured pressure(N) XY 0.6N,Z 2.7N Features Instantly transmits touch position with LED lamp and buzzer. Notifies reduction of battery life via flashing LED during workpiece measurement.
Specifications Probe restoration accuracy: ± 1 μm (2σ); Overtravel: XY ±12 mm, Z 5 mm
X
whatsapp-qr whatsapp-icon