(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Bull Point (Center Through Type)

Bull Point (Center Through Type)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,172₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· High-quality durable pull bolt, made using highly reliable materials. A center through type

Part Number
50PH
P40T-2MGHA
P50T-1H
P50T-2H
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSpindle types φd
(mm)
φD1
(mm)
L
(mm)
L1
(mm)
Taper External Dimensions Standard φD2
(mm)
M Size
(mm)
θ
(mm)

₹ 3,871.65

1 Piece(s) 9 Day(s) or more BT5010283425BBT50JIS Model21M2475

₹ 3,172.49

1 Piece(s) 13 Day(s) or more BT403153528BBT40MAS- Type II10M1660

₹ 3,477.42

1 Piece(s) 9 Day(s) or more BT508234535BBT50MAS- Type I17M2445

₹ 3,477.42

1 Piece(s) 7 Day(s) or more BT508234535BBT50MAS- Type II17M2460

Loading...

  1. 1

Basic Information

Product Category Attachments/Accessories Product Type 1 Features High-quality pull bolt that is durable and is made using highly reliable materials.