(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Tap collet (for New Baby Chuck)

Tap collet (for New Baby Chuck)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      14,030₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
· New Baby system with abundant main bodies can be used as a tapper with a floating mechanism.
· When an ultra-short or long tap is needed, the standard product provides quick support.

Part Number
NBC10-M2
NBC10-M3
NBC10-M4
NBC10-M5
NBC10-M6
NBC13-M3
NBC13-M4
NBC13-M5
NBC13-M6
NBC13-M8
NBC13-M10
NBC16-M3
NBC16-M4
NBC16-M5
NBC16-M6
NBC16-M8
NBC16-M10
NBC16-M12
NBC20-M3
NBC20-M4
NBC20-M5
NBC20-M6
NBC20-M8
NBC20-M10
NBC20-M12
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipHolder Length L
(mm)
φd
(mm)
W
(mm)
Conforming main body Tapping Ability: d-meters Compatible Main Body Size
(mm)
T
(mm)

₹ 14,029.62

1 Piece(s) 9 Day(s) or more 15.532.6NBS10M2107

₹ 14,029.62

1 Piece(s) 9 Day(s) or more 24.54-NBS10M3107

₹ 14,029.62

1 Piece(s) 9 Day(s) or more 24.55-NBS10M4107

₹ 14,029.62

1 Piece(s) 9 Day(s) or more 24.55.5-NBS10M5107

₹ 14,029.62

1 Piece(s) 9 Day(s) or more 24.56-NBS10M6107

₹ 14,602.87

1 Piece(s) 9 Day(s) or more 1643.3NBS13M3137

₹ 14,602.87

1 Piece(s) 9 Day(s) or more 26.55-NBS13M4137

₹ 14,602.87

1 Piece(s) 9 Day(s) or more 26.55.5-NBS13M5137

₹ 14,602.87

1 Piece(s) 9 Day(s) or more 26.56-NBS13M6137

₹ 14,602.87

1 Piece(s) 7 Day(s) or more 26.56.2-NBS13M8137

₹ 14,602.87

1 Piece(s) 5 Day(s) or more 26.57-NBS13M10137

₹ 15,564.56

1 Piece(s) 9 Day(s) or more 16.543.3NBS16M3168

₹ 15,564.56

1 Piece(s) 9 Day(s) or more 19.554NBS16M4168

₹ 15,564.56

1 Piece(s) 9 Day(s) or more 295.5-NBS16M5168

₹ 15,564.56

1 Piece(s) 9 Day(s) or more 296-NBS16M6168

₹ 15,564.56

1 Piece(s) 9 Day(s) or more 296.2-NBS16M8168

₹ 15,564.56

1 Piece(s) 9 Day(s) or more 297-NBS16M10168

₹ 15,564.56

1 Piece(s) 9 Day(s) or more 298.5-NBS16M12168

₹ 16,526.24

1 Piece(s) 9 Day(s) or more 16.543.3NBS20M32010

₹ 16,526.24

1 Piece(s) 9 Day(s) or more 19.554NBS20M42010

₹ 16,526.24

1 Piece(s) 9 Day(s) or more 345.5-NBS20M52010

₹ 16,526.24

1 Piece(s) 9 Day(s) or more 346-NBS20M62010

₹ 16,526.24

1 Piece(s) 9 Day(s) or more 346.2-NBS20M82010

₹ 16,526.24

1 Piece(s) 9 Day(s) or more 347-NBS20M102010

₹ 16,559.73

1 Piece(s) 9 Day(s) or more 348.5-NBS20M122010
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipHolder Length L
(mm)
φd
(mm)
W
(mm)
Conforming main body Tapping Ability: d-meters Compatible Main Body Size
(mm)
T
(mm)

Loading...

  1. 1

Basic Information

Product Category Attachments/Accessories Tool Type Tap Features You can use the New Baby system, which has abundant main units, as a tapper with a floating structure. If a super short or long tapper is needed, you can immediately address it using the standard products.
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list