(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
· A BT shank holder for mounting keyless chucks and rubber chucks
Product Category | Main Body | Applicable Manufacturing Machinery (main unit) | Machining Centers | Spindle types | BT40 |
---|---|---|---|---|---|
Holder Length L(mm) | 45 | L1(mm) | 24 | φD(mm) | 17.17 |
Mass(g) | 1200 | Features | A holder for mounting keyless chucks and rubber chucks. | Jacobs taper No. | 6 |
Please check the type/dimensions/specifications of the part BT40-JTA6-45 in the Jacobs Taper Arbor (BT Shank) series.