(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Quick Change Holder Facemill Arbor

Quick Change Holder Facemill Arbor
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      10,648₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
·Suitable for front milling machine.
·Holder length (mm): 12.4

Part Number
F35-4
F45-3
F45-6
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipL
(mm)
φD
(mm)
Cutter Diameter
(Inch)
Taper Shank No.

₹ 10,647.64

1 Piece(s) 23 Day(s) or more 13.431.75435

₹ 12,434.00

1 Piece(s) 13 Day(s) or more 1225.4345

₹ 25,887.00

1 Piece(s) 13 Day(s) or more 18.550.8645
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipL
(mm)
φD
(mm)
Cutter Diameter
(Inch)
Taper Shank No.

Loading...

  1. 1

Basic Information

Product Category Main Body Applicable Manufacturing Machinery (main unit) Generic Machine Tool Type Facemill
Application For face milling.
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list