(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Auto Tapper Series Tap Collet TC Type

Auto Tapper Series Tap Collet TC Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,660₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Japanese Only

My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
· For the STC Synchro Tap and A, B, and R type Auto Tapper.

Auto Tapper Series Tap Collet TC Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,660₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Japanese Only

Similar ProductsSimilar Products
Product DetailProduct Detail
Part Number
TC8-M3
TC8-M5
TC8-M6
TC8-M6U1/4
TC8-M8
TC8-U5/16
TC12-M3
TC12-M4
TC12-M5
TC12-M6
TC12-M6U1/4
TC12-M8
TC12-M10
TC12-M10U3/8
TC12-M12
TC12-U1/2
TC12-U5/16
TC12-U7/16
TC12-U7/16P1/8
TC20-M8
TC20-M10
TC20-M10U3/8
TC20-M12
TC20-M14U9/16
TC20-M16
TC20-M18U3/4
TC20-M20
TC20-P1/4
TC20-P3/8
TC20-U1/2
TC20-U5/8
TC20-U7/16
TC30-M20
TC30-M22
TC30-M22U7/8
TC30-M24
TC30-M27U1
TC30-M30P3/4
TC30-P1
TC30-P1/2
TC30-U1.1/8
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipL
(mm)
l
(mm)
D
(mm)
φd1
(mm)
Tapping Ability: d-meters Tapping Ability: d-unify Tapping Ability: For d-pipe Compatible Main Body Size
(mm)
Mass
(g)
Compatible Tapper H
(mm)

₹ 6,597.31

1 Piece(s) 9 Day(s) or more 40.52315.84M3--830AUTO-A800,B80,STC823

₹ 4,115.42

1 Piece(s) 9 Day(s) or more 40.531195.5M5--840AUTO-A800,B80,STC829

₹ 4,115.42

1 Piece(s) 9 Day(s) or more 40.533196M6--840AUTO-A800,B80,STC829

₹ 3,659.64

1 Piece(s) 9 Day(s) or more -------840STC829

₹ 4,115.42

1 Piece(s) 9 Day(s) or more 40.540196.2M8--840AUTO-A800,B80,STC830

₹ 4,115.42

1 Piece(s) 9 Day(s) or more 40.540196.1-U5/16-840AUTO-A800,B80,STC830

₹ 4,097.60

1 Piece(s) 9 Day(s) or more 5522224M3--12100AUTO-A1200,B120,STC1224

₹ 4,097.60

1 Piece(s) 9 Day(s) or more 5523225M4--12100AUTO-A1200,B120,STC1229

₹ 4,097.60

1 Piece(s) 5 Day(s) or more 5531225.5M5--12100AUTO-A1200,B120,STC1229

₹ 4,097.60

1 Piece(s) 7 Day(s) or more 5533226M6--12100AUTO-A1200,B120,STC1229

₹ 3,873.87

1 Piece(s) 9 Day(s) or more 55-226M6U1/4-12100AUTO-A1200,B120,STC1229

₹ 4,097.60

1 Piece(s) 5 Day(s) or more 5540226.2M8--12100AUTO-A1200,B120,STC1230

₹ 4,335.07

1 Piece(s) 7 Day(s) or more 5545227M10--12100AUTO-A1200,B120,STC1230

₹ 3,873.87

1 Piece(s) 9 Day(s) or more 5545227---12100AUTO-A1200,B120,STC1230

₹ 4,097.60

1 Piece(s) 9 Day(s) or more 5551228.5M12--12100AUTO-A1200,B120,STC1231

₹ 4,301.60

1 Piece(s) 9 Day(s) or more 5553229-U1/2-12100AUTO-A1200,B120,STC1232

₹ 4,301.60

1 Piece(s) 9 Day(s) or more 5540226.1-U5/16-12100AUTO-A1200,B120,STC1230

₹ 4,301.60

1 Piece(s) 5 Day(s) or more -----U7/16-12100AUTO-A1200,B120,STC12-

₹ 3,873.87

1 Piece(s) 9 Day(s) or more 5524228---12100AUTO-A1200,B120,STC1231

₹ 5,029.82

1 Piece(s) 9 Day(s) or more 6337226.2M8--20200AUTO-A2000,B200,STC2033

₹ 5,235.15

1 Piece(s) 7 Day(s) or more 6342227M10--20200AUTO-A2000,B200,STC2033

₹ 4,854.67

1 Piece(s) 9 Day(s) or more -------20200AUTO-A2000,B200,STC2033

₹ 5,029.82

1 Piece(s) 9 Day(s) or more 6348228.5M12--20200AUTO-A2000,B200,STC2034

₹ 4,854.67

1 Piece(s) 9 Day(s) or more -------20200AUTO-A2000,B200,STC2036

₹ 5,029.82

1 Piece(s) 7 Day(s) or more 63573112.5M16--20200AUTO-A2000,B200,STC2038

₹ 5,235.15

1 Piece(s) 9 Day(s) or more -613114M18U3/4-20200AUTO-A2000,B200,STC2039

₹ 5,029.82

1 Piece(s) 9 Day(s) or more 63653115M20--20200AUTO-A2000,B200,STC2040

₹ 5,029.82

1 Piece(s) 9 Day(s) or more 63313111--P1/420200AUTO-A2000,B200,STC2031

₹ 5,029.82

1 Piece(s) 9 Day(s) or more 63313114--P3/820200AUTO-A2000,B200,STC2034

₹ 5,235.15

1 Piece(s) 9 Day(s) or more 6350229-U1/2-20200AUTO-A2000,B200,STC2035

₹ 5,235.15

1 Piece(s) 9 Day(s) or more 63583112-U5/8-20200AUTO-A2000,B200,STC2037

₹ 5,055.67

1 Piece(s) 7 Day(s) or more -----U7/16-20200AUTO-A2000,B200,STC2033

₹ 7,355.02

1 Piece(s) 9 Day(s) or more 8365-15M20--30300AUTO-B300,STC3040

₹ 7,559.00

1 Piece(s) 9 Day(s) or more -74-17M22--30-AUTO-B300,STC3041

₹ 7,227.07

1 Piece(s) 9 Day(s) or more -------30300AUTO-B300,STC3041

₹ 7,355.02

1 Piece(s) 7 Day(s) or more 8377-19M24--30300AUTO-B300,STC3043

₹ 7,227.07

1 Piece(s) 9 Day(s) or more -------30300AUTO-B300,STC3043

₹ 7,227.07

1 Piece(s) 9 Day(s) or more -------30300AUTO-B300,STC3045

₹ 7,559.00

1 Piece(s) 9 Day(s) or more 83504726--P130300AUTO-B300,STC3045

₹ 7,355.02

1 Piece(s) 9 Day(s) or more 83384118--P1/230300AUTO-B300,STC3042

₹ 7,559.00

1 Piece(s) 9 Day(s) or more 8390-22-U1.1/8-30300AUTO-B300,STC3045
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipL
(mm)
l
(mm)
D
(mm)
φd1
(mm)
Tapping Ability: d-meters Tapping Ability: d-unify Tapping Ability: For d-pipe Compatible Main Body Size
(mm)
Mass
(g)
Compatible Tapper H
(mm)

Loading...

  1. 1

Basic Information

Product Category Attachments/Accessories Tool Type Tap
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language