(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Auto Tapper Series Tap Collet TCE Type

Auto Tapper Series Tap Collet TCE Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      16,149₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Tapping Collet TCE Type [Features] For auto tapping tool E type. ·Minimum order quantity: 1 pc.

Part Number
TCE12-M4
TCE12-M5
TCE12-M6U1/4
TCE12-M8
TCE12-M10U3/8
TCE12-M12
TCE12-P1/8
TCE12-U1/2
TCE12-U5/16
TCE12-U7/16
TCE24-M10U3/8
TCE24-M12
TCE24-M14U9/16
TCE24-M16
TCE24-M18U3/4
TCE24-M20
TCE24-M22U7/8
TCE24-M24
TCE24-P1/2
TCE24-P1/4
TCE24-P1/8
TCE24-P3/8
TCE24-U1/2
TCE24-U5/8
TCE24-U7/16
TCE36-M20
TCE36-M22U7/8
TCE36-M24
TCE36-M27U1
TCE36-M30
TCE36-M33
TCE36-M36
TCE36-P1
TCE36-P1/2
TCE36-P1.1/8
TCE36-P3/4
TCE36-U1.1/4
TCE36-U1.1/8
TCE36-U1.3/8
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipφD1
(mm)
L
(mm)
l
(mm)
φd1
(mm)
Tapping Ability: d-meters Tapping Ability: d-unify Tapping Ability: For d-pipe L1
(mm)
Tap Collet Type Mass
(g)
L2
(mm)
Compatible Tapper H
(mm)
φD2
(mm)
φD3
(mm)

₹ 16,149.47

1 Piece(s) 9 Day(s) or more 3862235M4--40TCE1220010AUTO-E12ATE12291326

₹ 16,149.47

1 Piece(s) 9 Day(s) or more 3862285.5M5--40TCE1220010AUTO-E12ATE12321326

₹ 16,353.45

1 Piece(s) 9 Day(s) or more 3862306M6U1/4-40TCE1220010AUTO-E12ATE12321326

₹ 16,149.47

1 Piece(s) 9 Day(s) or more 38.562376.2M8--40TCE1230013AUTO-E12ATE123319-

₹ 16,353.45

1 Piece(s) 9 Day(s) or more 38.562407M10U3/8-40TCE1230013AUTO-E12ATE123519-

₹ 16,149.47

1 Piece(s) 9 Day(s) or more 38.562468.5M12--40TCE1230013AUTO-E12ATE123619-

₹ 16,353.45

1 Piece(s) 9 Day(s) or more 38.562228--P1/840TCE1230013AUTO-E12ATE123319-

₹ 16,353.45

1 Piece(s) 9 Day(s) or more 38.562489-U1/2-40TCE1230013AUTO-E12ATE123719-

₹ 16,353.45

1 Piece(s) 9 Day(s) or more 38.562376.1-U5/16-40TCE1230013AUTO-E12ATE123319-

₹ 16,353.45

1 Piece(s) 9 Day(s) or more 38.562448-U7/16-40TCE1230013AUTO-E12ATE123619-

₹ 22,092.76

1 Piece(s) 9 Day(s) or more 5890377M10U3/8---700-AUTO-E24ATE24381940

₹ 22,092.76

1 Piece(s) 9 Day(s) or more 5890438.5M12----700-AUTO-E24ATE24391940

₹ 22,092.76

1 Piece(s) 9 Day(s) or more 58.5904710.5M14U9/16---900-AUTO-E24ATE244132-

₹ 22,092.76

1 Piece(s) 9 Day(s) or more 58.5905212.5M16----900-AUTO-E24ATE244332-

₹ 22,092.76

1 Piece(s) 9 Day(s) or more 58.5905614M18U3/4---900-AUTO-E24ATE244432-

₹ 22,126.25

1 Piece(s) 9 Day(s) or more 58.5906015M20----900-AUTO-E24ATE244532-

₹ 22,092.76

1 Piece(s) 9 Day(s) or more 58.5906417M22U7/8---900-AUTO-E24ATE245132-

₹ 22,092.76

1 Piece(s) 9 Day(s) or more 58.5906719M24----900-AUTO-E24ATE245332-

₹ 22,092.76

1 Piece(s) 9 Day(s) or more 58.5903818--P1/2--900-AUTO-E24ATE244232-

₹ 22,092.76

1 Piece(s) 9 Day(s) or more 58.5903111--P1/4--900-AUTO-E24ATE243132-

₹ 22,092.76

1 Piece(s) 9 Day(s) or more 5890228--P1/8--700-AUTO-E24ATE24331940

₹ 22,126.25

1 Piece(s) 5 Day(s) or more 58.5903114--P3/8--900-AUTO-E24ATE243432-

₹ 22,092.76

1 Piece(s) 9 Day(s) or more 5890459-U1/2---700-AUTO-E24ATE24401940

₹ 22,092.76

1 Piece(s) 9 Day(s) or more 58.5905312-U5/8---900-AUTO-E24ATE244232-

₹ 22,092.76

1 Piece(s) 9 Day(s) or more 5890418-U7/16---700-AUTO-E24ATE243919-

₹ 33,571.36

1 Piece(s) 9 Day(s) or more 781165715M20----1800-AUTO-E36483260

₹ 33,571.36

1 Piece(s) 9 Day(s) or more 781166617M22U7/8---1800-AUTO-E36493260

₹ 33,571.36

1 Piece(s) 9 Day(s) or more 781166919M24----1800-AUTO-E36513260

₹ 33,571.36

1 Piece(s) 9 Day(s) or more 78.51167220M27U1---2000-AUTO-E365845-

₹ 33,571.36

1 Piece(s) 9 Day(s) or more 78.51167523M30----2000-AUTO-E366045-

₹ 33,571.36

1 Piece(s) 9 Day(s) or more 78.51168325M33----2000-AUTO-E366245-

₹ 33,571.36

1 Piece(s) 9 Day(s) or more 78.51168628M36----2000-AUTO-E366945-

₹ 33,571.36

1 Piece(s) 9 Day(s) or more 78.51164826--P1--2000-AUTO-E364745-

₹ 33,571.36

1 Piece(s) 9 Day(s) or more 781163818--P1/2--1800-AUTO-E36423260

₹ 33,571.36

1 Piece(s) 9 Day(s) or more 78.51164828--P1.1/8--2000-AUTO-E365245-

₹ 33,571.36

1 Piece(s) 9 Day(s) or more 78.51163823--P3/4--1800-AUTO-E364745-

₹ 33,571.36

1 Piece(s) 9 Day(s) or more 78.51168324-U1.1/4---2000-AUTO-E366245-

₹ 33,571.36

1 Piece(s) 9 Day(s) or more 78.51167522-U1.1/8---2000-AUTO-E366045-

₹ 33,571.36

1 Piece(s) 9 Day(s) or more 78.51168626-U1.3/8---2000-AUTO-E366945-

Loading...

  1. 1

Basic Information

Product Category Attachments/Accessories Tool Type Tap
X
whatsapp-qr whatsapp-icon