(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Accu Stand Cast Base Type

Accu Stand Cast Base Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      50,587₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A flexible arm stand which provides secure locking with a special cam mechanism
■ Cast Base Type
· The surface plate is a "cast base type" ideal for precision measurements.
· A highly stable base shape and precision polish processed bottom surface allow for more precise measurement.
· Further, since the side face has been polished at a right angle to the bottom face, measurements while sliding can also be performed.

Part Number
ASP-B
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 50,587.04

1 Piece(s) 9 Day(s) or more

Loading...

  1. 1

Basic Information

Product Category Measuring equipment Product Type Strong Type Arm Length(mm) 354
Features The surface plate is a "cast base type" ideal for precision measurements

Please check the type/dimensions/specifications of the part ASP-B in the Accu Stand Cast Base Type series.