(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Accu Stand (ASP-M)

Accu Stand (ASP-M)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      50,814₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・ Standard type of a flexible arm stand that locks securely with a special and cam mechanism
・ Firmly fixed with a strong magnet
・ Since the movable part is covered with rubber, it shuts out dust

Features

●A strong type that became stronger.
●Flexible arm stand for secure locking by patent and cam mechanism.
●Since the moving part is covered with rubber, it shuts out the dust.
●With fine adjustment knob(0.25mm pitch).

Specification

●Adhesion Strength(N):1000
●Magnet W x D x H(mm):53 x 68 x 60
●SPQ(piece):1
●Arm Mounting Screws: -
●Measuring Equipment Mounting: 8mm hole, with dovetail groove
●When using φ6mm: ASA8-6 is required.(Sold Separately)
Part Number
ASP-M
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 50,813.55

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1
 

Basic Information

Product Category Measuring equipment Product Type Magnetic Base Type, High-strength Standard Type Arm Length(mm) 354
Features Strong magnet for firm hold.

Please check the type/dimensions/specifications of the part ASP-M in the Accu Stand (ASP-M) series.