(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Due to the ongoing COVID pandemic, we are expecting an increase in the delivery lead time of our shipments due to delay in domestic transportation. We request you to kindly bear with us. For any information please contact us at CS@misumi.co.in. We apologize for the inconvenience and appreciate your kind patience and understanding.
  • Due to current drastic freight increment, we may suspend to receiving orders for long profile product more than 2,600mm length. If you have any inquiries, please contact with CS@misumi.co.in or call to +91-124-468-8800.

Counter Drill VPS Cartridge

Part Number

Configured Part Number is shown.

Part Number
VPS109130
VPS129150
VPS5162
VPS6176
VPS7593
VPS92110
Part NumberVolume DiscountDays to ShipMinimum Processing Diameter φA Machining Diameter φD
(mm)
Compatible Tip Description Compatible Tip Clamp Screw Set CK Boring Compatible Head Models ABS Modular Compatible Head Model Pilot Hole Dia. φd
(mm)
Set of inside blades φd1
(mm)
17 Day(s) or more 109109~130/115~130/122~130JPW 841004The cartridge is sold in a set of two.S3.5FSRW100-150CK6-84~90/90~97/97~104107/113/120
17 Day(s) or more 129129~150/135~150/142~150JPW 841004The cartridge is sold in a set of two.S2.5TSRW100-150CK6-104~110/110~117/117~124127/133/140
17 Day(s) or more 5151~62/54~62JPW 950704The cartridge is sold in a set of two.S2.5FSRW41-54CK4ABS40-RW4562- 6035~38/38~4149/52
17 Day(s) or more 6161~76/65~76JPW 840804The cartridge is sold in a set of two.S3.5FSRW53-70CK5ABS50-RW5681- 6041~45/45~5059/63
17 Day(s) or more 7575~93/81~93/87~93JPW 841004The cartridge is sold in a set of two.S3.5FSRW68-100CK6ABS63-RW70106- 7050~56/56~62/62~6773/79/85
17 Day(s) or more 9292~110/98~110/104~110JPW 841004The cartridge is sold in a set of two.S3.5FSRW68-100CK6ABS63-RW70106- 7067~73/73~79/79~8590/96/102

Loading...

  1. 1

Basic Information

Applicable Tip Shape W (Hexagonal Type) Application Internal Diameter Lubrication Hole Y/N NA

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)