(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

C-Cutter Mini, 1-Flute Front/Back-Chamfering Type (Part Number)

C-Cutter Mini, 1-Flute Front/Back-Chamfering Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      9,898₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· 1-flute type front and back chamfering "C-Cutter Mini" high performance chamfering cutter that achieves ultra-high feed rates and a compact size.
· Ultra-high feed machining achieves dramatic reductions in chamfering time.
· Supports a wide range of machining, such as front chamfering, back chamfering, and face milling.

 
Part Number
ST10-C0409-45B-20
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Shipφd D1
(mm)
D2
(mm)
O.D. φD3 L
(mm)
L1
(mm)
Tip type or model φCmin1 φCmin2 Maximum Machining Diameter
(mm)
Hmin1
(mm)
Hmin2
(mm)
Offset F

₹ 9,897.58

1 Piece(s) 9 Day(s) or more 9.8105.47.78620CM05…4690.55.41.1

Loading...

  1. 1

Basic Information

Application Chamfering/Horizontal Tip angle (θ) 45° Peripheral Blade Y/N NA
Number of flutes 1

Please check the type/dimensions/specifications of the part ST10-C0409-45B-20 in the C-Cutter Mini, 1-Flute Front/Back-Chamfering Type series.

Product variants

Part Number
ST10-C0608-45B-16
ST10-C0611-45B-20
ST10-C0611-45B-35
ST16-C1222-45B-40
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Shipφd D1
(mm)
D2
(mm)
O.D. φD3 L
(mm)
L1
(mm)
Tip type or model φCmin1 φCmin2 Maximum Machining Diameter
(mm)
Hmin1
(mm)
Hmin2
(mm)
Offset F

₹ 11,332.07

1 Piece(s) 9 Day(s) or more 8.8105.75.77816CM04…6681.03.81.55

₹ 9,897.58

1 Piece(s) 9 Day(s) or more 12.0107.49.88120CM05…68110.45.51.1

₹ 11,332.07

1 Piece(s) 7 Day(s) or more 12.0107.49.89635CM05…68110.45.51.1

₹ 14,918.96

1 Piece(s) 9 Day(s) or more 22.61611.016.911740CM10…1212220.312.42.9