(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

C-Cutter Mini, 1-Flute Front-Chamfering Type (Part Number)

C-Cutter Mini, 1-Flute Front-Chamfering Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      9,898₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· 1-flute type front chamfering "C-Cutter Mini" high performance chamfering cutter that achieves ultra-high feed rates and a compact size.
· Ultra-high feed machining achieves dramatic reductions in chamfering time.

 
Part Number
ST16-C0214-30-40
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipTip angle (θ) φd D1
(mm)
D2
(mm)
L
(mm)
L1
(mm)
Tip type or model Minimum Machining Diameter
(mm)
Maximum Machining Diameter
(mm)
Hmin1
(mm)

₹ 12,766.56

1 Piece(s) 9 Day(s) or more 3015.91615.410540CM10…2140.2

Loading...

  1. 1

Basic Information

Application Chamfering/Horizontal Peripheral Blade Y/N NA Details Type 1 Blade

Please check the type/dimensions/specifications of the part ST16-C0214-30-40 in the C-Cutter Mini, 1-Flute Front-Chamfering Type series.

Product variants

Part Number
ST10-C0204-45-15
ST10-C0204-45-25
ST10-C0207-45-20
ST10-C0207-45-35
ST16-C0515-45-50
ST16-C0916-60-40
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipTip angle (θ) φd D1
(mm)
D2
(mm)
L
(mm)
L1
(mm)
Tip type or model Minimum Machining Diameter
(mm)
Maximum Machining Diameter
(mm)
Hmin1
(mm)

₹ 9,897.58

1 Piece(s) 5 Day(s) or more 456.31067815CM04…240.4

₹ 11,332.07

1 Piece(s) 9 Day(s) or more 456.31068825CM04…240.4

₹ 9,931.07

1 Piece(s) 5 Day(s) or more 458.1107.88120CM05…270.4

₹ 11,332.07

1 Piece(s) 7 Day(s) or more 458.1107.89635CM05…270.4

₹ 12,800.05

1 Piece(s) 9 Day(s) or more 4515.81615.212250CM10…5150.4

₹ 12,766.56

1 Piece(s) 5 Day(s) or more 6016.51615.610540CM10…9160.8