(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
C-Cutter Mini, Tap and Bolt Hole Type (Part Number)

C-Cutter Mini, Tap and Bolt Hole Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      17,071₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Tap pilot hole and bolt hole front and back chamfering "C-Cutter Mini" high performance chamfering cutter that achieves ultra-high feed rates and a compact size.
· Ultra-high feed machining achieves dramatic reductions in chamfering time.
· Supports a wide range of machining, such as front chamfering, back chamfering, and face milling.

 
Part Number
ST12-CM12-45B-53
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipDetails Type φd D1
(mm)
D2
(mm)
L
(mm)
L1
(mm)
Tip type or model φCmin1 φCmin2 Maximum Machining Diameter
(mm)
Hmin1
(mm)
Hmin2
(mm)
Offset F

₹ 19,223.78

1 Piece(s) 9 Day(s) or more Long Type13.4129.712653CM05…7.610.012.60.55.21.85

Loading...

  1. 1

Basic Information

Application Hole Chamfer Tip angle (θ) 45° Peripheral Blade Y/N NA

Please check the type/dimensions/specifications of the part ST12-CM12-45B-53 in the C-Cutter Mini, Tap and Bolt Hole Type series.

Product variants

Part Number
ST12-CM10-45B-25
ST12-CM10-45B-45
ST12-CM12-45B-29
ST16-CM14-45B-33
ST16-CM14-45B-61
ST16-CM16-45B-37
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipDetails Type φd D1
(mm)
D2
(mm)
L
(mm)
L1
(mm)
Tip type or model φCmin1 φCmin2 Maximum Machining Diameter
(mm)
Hmin1
(mm)
Hmin2
(mm)
Offset F

₹ 17,071.38

1 Piece(s) 9 Day(s) or more -11.3128.09925CM05…5.58.310.50.55.01.65

₹ 19,223.78

1 Piece(s) 9 Day(s) or more Long Type11.3128.011945CM05…5.58.310.50.55.01.65

₹ 17,104.85

1 Piece(s) 9 Day(s) or more -13.4129.710229CM05…7.610.012.60.55.21.85

₹ 19,223.78

1 Piece(s) 9 Day(s) or more -15.51611.510733CM05…9.711.814.70.55.32.00

₹ 22,092.76

1 Piece(s) 9 Day(s) or more Long Type15.51611.513561CM05…9.711.814.70.55.32.00

₹ 18,986.31

1 Piece(s) 9 Day(s) or more -17.61613.511037CM05…11.813.816.80.55.42.05
X
whatsapp-qr whatsapp-icon