(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

CK Presetter

CK Presetter
You can add up to 6 items per a category to the compare list.

Part Number :

Loading...

Configured Specifications

Product CategoryMeasuring equipmentShank Diameter / Shank No.CK1~CK6
Mass(g)6500Measuring RangeRadial direction: 0-φ150 mm (CK1 to CK6)
FeaturesEasy preset with just the head. This is a low cost specialty preset. Work is also possible in the small horizontal spaces of the machine thanks to its compact design. In addition to the head for roughing and finishing, this simple preset contains round bite heads of various lengths in one machine.SpecificationsMaster Gauge: ø50 ± 0.005 / Reading Method: Diameter Value, Direct Reading Method
ApplicationFor CK1 to 6Compatible shank CK NO.CK1-CK6 (Reduction Socket Supported)
Dial Gauge Accuracy, Minimum Scale(mm)Diameter Direction: 0.02 mm /φMaximum Tool Heightmax. 227 mm (When CK6 Reduction Socket is used)

Loading...

My Components

Loading...

My Components

Loading...

Similar ProductsSimilar Products

Loading...

Product DetailProduct Detail

Loading...

Configured Specifications

Product CategoryMeasuring equipmentShank Diameter / Shank No.CK1~CK6
Mass(g)6500Measuring RangeRadial direction: 0-φ150 mm (CK1 to CK6)
FeaturesEasy preset with just the head. This is a low cost specialty preset. Work is also possible in the small horizontal spaces of the machine thanks to its compact design. In addition to the head for roughing and finishing, this simple preset contains round bite heads of various lengths in one machine.SpecificationsMaster Gauge: ø50 ± 0.005 / Reading Method: Diameter Value, Direct Reading Method
ApplicationFor CK1 to 6Compatible shank CK NO.CK1-CK6 (Reduction Socket Supported)
Dial Gauge Accuracy, Minimum Scale(mm)Diameter Direction: 0.02 mm /φMaximum Tool Heightmax. 227 mm (When CK6 Reduction Socket is used)

Loading...

Configured Specifications

Product CategoryMeasuring equipmentShank Diameter / Shank No.CK1~CK6
Mass(g)6500Measuring RangeRadial direction: 0-φ150 mm (CK1 to CK6)
FeaturesEasy preset with just the head. This is a low cost specialty preset. Work is also possible in the small horizontal spaces of the machine thanks to its compact design. In addition to the head for roughing and finishing, this simple preset contains round bite heads of various lengths in one machine.SpecificationsMaster Gauge: ø50 ± 0.005 / Reading Method: Diameter Value, Direct Reading Method
ApplicationFor CK1 to 6Compatible shank CK NO.CK1-CK6 (Reduction Socket Supported)
Dial Gauge Accuracy, Minimum Scale(mm)Diameter Direction: 0.02 mm /φMaximum Tool Heightmax. 227 mm (When CK6 Reduction Socket is used)

Product Description

[Features]
· Fully utilizes the advantages of a modular system.
· Dedicated, low-cost presetter enables simple presetting with only the head.
· Work can be performed even in a small space adjacent to machinery thanks to its compact design.
· One unit can be used as a roughing and finishing head, and various lengths of toolholder heads can be easily preset.

CK Presetter
You can add up to 6 items per a category to the compare list.

Part Number :

Loading...

Configured Specifications

Product CategoryMeasuring equipmentShank Diameter / Shank No.CK1~CK6
Mass(g)6500Measuring RangeRadial direction: 0-φ150 mm (CK1 to CK6)
FeaturesEasy preset with just the head. This is a low cost specialty preset. Work is also possible in the small horizontal spaces of the machine thanks to its compact design. In addition to the head for roughing and finishing, this simple preset contains round bite heads of various lengths in one machine.SpecificationsMaster Gauge: ø50 ± 0.005 / Reading Method: Diameter Value, Direct Reading Method
ApplicationFor CK1 to 6Compatible shank CK NO.CK1-CK6 (Reduction Socket Supported)
Dial Gauge Accuracy, Minimum Scale(mm)Diameter Direction: 0.02 mm /φMaximum Tool Heightmax. 227 mm (When CK6 Reduction Socket is used)

Loading...

Loading...

Loading...

Similar ProductsSimilar Products

Loading...

Product DetailProduct Detail

Loading...

Configured Specifications

Product CategoryMeasuring equipmentShank Diameter / Shank No.CK1~CK6
Mass(g)6500Measuring RangeRadial direction: 0-φ150 mm (CK1 to CK6)
FeaturesEasy preset with just the head. This is a low cost specialty preset. Work is also possible in the small horizontal spaces of the machine thanks to its compact design. In addition to the head for roughing and finishing, this simple preset contains round bite heads of various lengths in one machine.SpecificationsMaster Gauge: ø50 ± 0.005 / Reading Method: Diameter Value, Direct Reading Method
ApplicationFor CK1 to 6Compatible shank CK NO.CK1-CK6 (Reduction Socket Supported)
Dial Gauge Accuracy, Minimum Scale(mm)Diameter Direction: 0.02 mm /φMaximum Tool Heightmax. 227 mm (When CK6 Reduction Socket is used)
Part Number
CKP150ZA
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 177,047.25

1 Piece(s) 10 Day(s) or more
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship
  1. 1

Basic Information

Product Category Measuring equipment Shank Diameter / Shank No. CK1~CK6 Mass(g) 6500
Measuring Range Radial direction: 0-φ150 mm (CK1 to CK6) Features Easy preset with just the head. This is a low cost specialty preset. Work is also possible in the small horizontal spaces of the machine thanks to its compact design. In addition to the head for roughing and finishing, this simple preset contains round bite heads of various lengths in one machine. Specifications Master Gauge: ø50 ± 0.005 / Reading Method: Diameter Value, Direct Reading Method
Application For CK1 to 6 Compatible shank CK NO. CK1-CK6 (Reduction Socket Supported) Dial Gauge Accuracy, Minimum Scale(mm) Diameter Direction: 0.02 mm /φ
Maximum Tool Height max. 227 mm (When CK6 Reduction Socket is used)

Please check the type/dimensions/specifications of the part CKP150ZA in the CK Presetter series.

  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language