(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Air Ratchet Wrench (Small)

Air Ratchet Wrench (Small)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      12,226₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Product Description

For tightening and removal of bolts and nuts in narrow spaces.

 
Part Number
TL9147
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 12,226.40

1 Piece(s) 15 Day(s) or more

Loading...

  1. 1

Basic Information

Suitable Bolt Diameter(φ/mm) M6 Socket Insertion Angle(mm) 9.5 Maximum Tightening Torque(N▪m) 20
Number of No-load Revolutions(rpm) 250 Air Consumption(m³/min) 100 Body Dimension (Length x Depth x Height)(mm) 166×44×44
Mass(g) 500

Please check the type/dimensions/specifications of the part TL9147 in the Air Ratchet Wrench (Small) series.

X
whatsapp-qr whatsapp-icon