(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Loading...
Details Type | HEX type, short | Blade Tip Diameter(mm) | 12.7 |
---|---|---|---|
Overall Length(mm) | 280 | Effective Length(mm) | 162 |
Opposite Side(mm) | 13 | Shank shape | Hexagon Shape |
Compatible Electric Motor | Hammer Drill | Type | Cylinder |
Work material Concrete | ◎ | Work material Block, Brick | ○ |
Work material Mortar | ○ | Work material Slate | ○ |
Show More | |||
work material ALC | △ | Work material Japanese wall (white wall) | ○ |
Work material Hard siding board | △ | Work material Soft siding board | △ |
Work material Metal siding board | △ | Work material Gypsum Board | △ |
Work material Stone | ◎ | Work material Deck plate | △ |
Show Less |
Caution
Loading...
Details Type | HEX type, short | Blade Tip Diameter(mm) | 12.7 |
---|---|---|---|
Overall Length(mm) | 280 | Effective Length(mm) | 162 |
Opposite Side(mm) | 13 | Shank shape | Hexagon Shape |
Compatible Electric Motor | Hammer Drill | Type | Cylinder |
Work material Concrete | ◎ | Work material Block, Brick | ○ |
Work material Mortar | ○ | Work material Slate | ○ |
Show More | |||
work material ALC | △ | Work material Japanese wall (white wall) | ○ |
Work material Hard siding board | △ | Work material Soft siding board | △ |
Work material Metal siding board | △ | Work material Gypsum Board | △ |
Work material Stone | ◎ | Work material Deck plate | △ |
Show Less |
Loading...
Details Type | HEX type, short | Blade Tip Diameter(mm) | 12.7 |
---|---|---|---|
Overall Length(mm) | 280 | Effective Length(mm) | 162 |
Opposite Side(mm) | 13 | Shank shape | Hexagon Shape |
Compatible Electric Motor | Hammer Drill | Type | Cylinder |
Work material Concrete | ◎ | Work material Block, Brick | ○ |
Work material Mortar | ○ | Work material Slate | ○ |
Show More | |||
work material ALC | △ | Work material Japanese wall (white wall) | ○ |
Work material Hard siding board | △ | Work material Soft siding board | △ |
Work material Metal siding board | △ | Work material Gypsum Board | △ |
Work material Stone | ◎ | Work material Deck plate | △ |
Show Less |
[Features]
· Hammer drill dedicated bit that efficiently transmits striking torque without loss.
· The integral design from the chuck part to the cutting edge makes it effective in through hole and deep hole machining.
· Bits for drilling pilot holes for anchors or bits for stone (for slope construction) are also available.
· Supports a wide range of work requirements. * Use the dedicated stone material type for drilling stone.
· Applicable Motor: Hammer Drill
Loading...
Details Type | HEX type, short | Blade Tip Diameter(mm) | 12.7 |
---|---|---|---|
Overall Length(mm) | 280 | Effective Length(mm) | 162 |
Opposite Side(mm) | 13 | Shank shape | Hexagon Shape |
Compatible Electric Motor | Hammer Drill | Type | Cylinder |
Work material Concrete | ◎ | Work material Block, Brick | ○ |
Work material Mortar | ○ | Work material Slate | ○ |
Show More | |||
work material ALC | △ | Work material Japanese wall (white wall) | ○ |
Work material Hard siding board | △ | Work material Soft siding board | △ |
Work material Metal siding board | △ | Work material Gypsum Board | △ |
Work material Stone | ◎ | Work material Deck plate | △ |
Show Less |
Caution
Loading...
Loading...
Loading...
Details Type | HEX type, short | Blade Tip Diameter(mm) | 12.7 |
---|---|---|---|
Overall Length(mm) | 280 | Effective Length(mm) | 162 |
Opposite Side(mm) | 13 | Shank shape | Hexagon Shape |
Compatible Electric Motor | Hammer Drill | Type | Cylinder |
Work material Concrete | ◎ | Work material Block, Brick | ○ |
Work material Mortar | ○ | Work material Slate | ○ |
Show More | |||
work material ALC | △ | Work material Japanese wall (white wall) | ○ |
Work material Hard siding board | △ | Work material Soft siding board | △ |
Work material Metal siding board | △ | Work material Gypsum Board | △ |
Work material Stone | ◎ | Work material Deck plate | △ |
Show Less |
Details Type | HEX type, short | Blade Tip Diameter(mm) | 12.7 | Overall Length(mm) | 280 |
---|---|---|---|---|---|
Effective Length(mm) | 162 | Opposite Side(mm) | 13 | Shank shape | Hexagon Shape |
Compatible Electric Motor | Hammer Drill | Type | Cylinder | Work material Concrete | ◎ |
Work material Block, Brick | ○ | Work material Mortar | ○ | Work material Slate | ○ |
work material ALC | △ | Work material Japanese wall (white wall) | ○ | Work material Hard siding board | △ |
Work material Soft siding board | △ | Work material Metal siding board | △ | Work material Gypsum Board | △ |
Work material Stone | ◎ | Work material Deck plate | △ |
Please check the type/dimensions/specifications of the part HEX12.7-280 in the Hex shaft bit HEX type series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy