(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Loading...
Details Type | BJ Type | Blade Tip Diameter(mm) | 6 |
---|---|---|---|
Overall Length(mm) | 100 | Effective Length(mm) | 55 |
Opposite Side(mm) | 6.35 | Shank shape | Hexagon Shape |
Compatible Electric Motor | Hammer drill (600 W and lower)/rechargeable hammer drill | Type | Blister Pack |
Work material Concrete | ◎ | Work material Block, Brick | ◎ |
Work material Mortar | ◎ | Work material Slate | ○ |
Show More | |||
work material ALC | ○ | Work material Japanese wall (white wall) | ○ |
Work material Hard siding board | ○ | Work material Soft siding board | ○ |
Work material Metal siding board | △ | Work material Gypsum Board | ○ |
Work material Stone | △ | - | - |
Show Less |
Caution
Loading...
Details Type | BJ Type | Blade Tip Diameter(mm) | 6 |
---|---|---|---|
Overall Length(mm) | 100 | Effective Length(mm) | 55 |
Opposite Side(mm) | 6.35 | Shank shape | Hexagon Shape |
Compatible Electric Motor | Hammer drill (600 W and lower)/rechargeable hammer drill | Type | Blister Pack |
Work material Concrete | ◎ | Work material Block, Brick | ◎ |
Work material Mortar | ◎ | Work material Slate | ○ |
Show More | |||
work material ALC | ○ | Work material Japanese wall (white wall) | ○ |
Work material Hard siding board | ○ | Work material Soft siding board | ○ |
Work material Metal siding board | △ | Work material Gypsum Board | ○ |
Work material Stone | △ | - | - |
Show Less |
Loading...
Details Type | BJ Type | Blade Tip Diameter(mm) | 6 |
---|---|---|---|
Overall Length(mm) | 100 | Effective Length(mm) | 55 |
Opposite Side(mm) | 6.35 | Shank shape | Hexagon Shape |
Compatible Electric Motor | Hammer drill (600 W and lower)/rechargeable hammer drill | Type | Blister Pack |
Work material Concrete | ◎ | Work material Block, Brick | ◎ |
Work material Mortar | ◎ | Work material Slate | ○ |
Show More | |||
work material ALC | ○ | Work material Japanese wall (white wall) | ○ |
Work material Hard siding board | ○ | Work material Soft siding board | ○ |
Work material Metal siding board | △ | Work material Gypsum Board | ○ |
Work material Stone | △ | - | - |
Show Less |
Loading...
Details Type | BJ Type | Blade Tip Diameter(mm) | 6 |
---|---|---|---|
Overall Length(mm) | 100 | Effective Length(mm) | 55 |
Opposite Side(mm) | 6.35 | Shank shape | Hexagon Shape |
Compatible Electric Motor | Hammer drill (600 W and lower)/rechargeable hammer drill | Type | Blister Pack |
Work material Concrete | ◎ | Work material Block, Brick | ◎ |
Work material Mortar | ◎ | Work material Slate | ○ |
Show More | |||
work material ALC | ○ | Work material Japanese wall (white wall) | ○ |
Work material Hard siding board | ○ | Work material Soft siding board | ○ |
Work material Metal siding board | △ | Work material Gypsum Board | ○ |
Work material Stone | △ | - | - |
Show Less |
Caution
Loading...
Loading...
Loading...
Details Type | BJ Type | Blade Tip Diameter(mm) | 6 |
---|---|---|---|
Overall Length(mm) | 100 | Effective Length(mm) | 55 |
Opposite Side(mm) | 6.35 | Shank shape | Hexagon Shape |
Compatible Electric Motor | Hammer drill (600 W and lower)/rechargeable hammer drill | Type | Blister Pack |
Work material Concrete | ◎ | Work material Block, Brick | ◎ |
Work material Mortar | ◎ | Work material Slate | ○ |
Show More | |||
work material ALC | ○ | Work material Japanese wall (white wall) | ○ |
Work material Hard siding board | ○ | Work material Soft siding board | ○ |
Work material Metal siding board | △ | Work material Gypsum Board | ○ |
Work material Stone | △ | - | - |
Show Less |
Details Type | BJ Type | Blade Tip Diameter(mm) | 6 | Overall Length(mm) | 100 |
---|---|---|---|---|---|
Effective Length(mm) | 55 | Opposite Side(mm) | 6.35 | Shank shape | Hexagon Shape |
Compatible Electric Motor | Hammer drill (600 W and lower)/rechargeable hammer drill | Type | Blister Pack | Work material Concrete | ◎ |
Work material Block, Brick | ◎ | Work material Mortar | ◎ | Work material Slate | ○ |
work material ALC | ○ | Work material Japanese wall (white wall) | ○ | Work material Hard siding board | ○ |
Work material Soft siding board | ○ | Work material Metal siding board | △ | Work material Gypsum Board | ○ |
Work material Stone | △ |
Please check the type/dimensions/specifications of the part BJ6.0-100 in the Rechargeable Vibratory Drill Bit BJ Type series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy