(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Plug gauge for inspections that supports previous JIS standards
[Features]
· Using a screw gauge to determine pass/fail of parallel screws, this limit type is the most general method.
· In order to judge the acceptability of product screws, inspection is conducted using the Go and No Go side gauges, demonstrating high precision.
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal | Pitch P | L Size (mm) | B Size (mm) | ℓ1 (mm) | ℓ2 (mm) | Manufacturer product code | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 17,387.82 | 1 Piece(s) | 8 Day(s) or more | 2 | 0.4 | 60 | 5.5 | 4.5 | 4.5 | M2P0.4 GPⅡIPⅡ | 3 | ||
₹ 15,314.44 | 1 Piece(s) | 5 Day(s) or more | 2.5 | 0.45 | 60 | 5.5 | 4.5 | 4.5 | M2.5X0.45 GPⅡIPⅡ | 3 | ||
₹ 15,997.53 | 1 Piece(s) | 7 Day(s) or more | 2.6 | 0.45 | 60 | 5.5 | 4.5 | 4.5 | M2.6P0.45 GPⅡIPⅡ | 3 | ||
₹ 15,112.18 | 1 Piece(s) | 5 Day(s) or more | 3 | 0.5 | 60 | 5.5 | 4.5 | 4.5 | M3X0.5 GPⅡIPⅡ | 3 | ||
₹ 14,429.84 | 1 Piece(s) | 5 Day(s) or more | 4 | 0.7 | 72 | 6 | 6 | 6 | M4X0.7 GPⅡIPⅡ | 5 | ||
₹ 14,177.45 | 1 Piece(s) | 5 Day(s) or more | 5 | 0.8 | 74 | 6 | 8 | 6 | M5X0.8 GPⅡIPⅡ | 7 | ||
₹ 15,088.25 | 1 Piece(s) | 7 Day(s) or more | 6 | 0.75 | 72 | 6 | 6 | 6 | M6P0.75 GPⅡIPⅡ | 7 | ||
₹ 13,975.22 | 1 Piece(s) | 5 Day(s) or more | 6 | 1 | 74 | 6 | 8 | 6 | M6P1.0 GPⅡIPⅡ | 7 | ||
₹ 13,828.24 | 1 Piece(s) | 10 Day(s) or more | 8 | 1 | 86 | 7 | 10 | 6 | M8P1.0 GPⅡIPⅡ | 15 | ||
₹ 14,030.49 | 1 Piece(s) | 5 Day(s) or more | 8 | 1.25 | 92 | 7 | 12 | 10 | M8P1.25 GPⅡIPⅡ | 15 | ||
₹ 14,409.53 | 1 Piece(s) | 7 Day(s) or more | 10 | 1 | 86 | 7 | 10 | 6 | M10P1.0 GPⅡIPⅡ | 15 | ||
₹ 14,334.53 | 1 Piece(s) | 7 Day(s) or more | 10 | 1.5 | 92 | 7 | 12 | 10 | M10P1.5 GPⅡIPⅡ | 15 | ||
₹ 13,726.44 | 1 Piece(s) | 7 Day(s) or more | 10 | 1.25 | 92 | 7 | 12 | 10 | M10P1.25 GPⅡIPⅡ | 15 | ||
₹ 14,574.36 | 1 Piece(s) | 7 Day(s) or more | 12 | 1.25 | 101 | 8 | 12 | 10 | M12X1.25 GPⅡIPⅡ | 40 | ||
₹ 15,636.49 | 1 Piece(s) | 7 Day(s) or more | 12 | 1 | 95 | 8 | 10 | 6 | M12P1.0 GPⅡIPⅡ | 40 | ||
₹ 14,498.02 | 1 Piece(s) | 7 Day(s) or more | 12 | 1.5 | 105 | 8 | 16 | 10 | M12P1.5 GPⅡIPⅡ | 40 | ||
₹ 14,574.36 | 1 Piece(s) | 7 Day(s) or more | 12 | 1.75 | 105 | 8 | 16 | 10 | M12P1.75 GPⅡIPⅡ | 40 | ||
₹ 16,556.18 | 1 Piece(s) | 7 Day(s) or more | 14 | 1 | 95 | 8 | 10 | 6 | M14P1.0 GPⅡIPⅡ | 60 | ||
₹ 15,265.02 | 1 Piece(s) | 7 Day(s) or more | 14 | 1.5 | 105 | 8 | 16 | 10 | M14P1.5 GPⅡIPⅡ | 60 | ||
₹ 15,417.71 | 1 Piece(s) | 7 Day(s) or more | 14 | 2 | 107 | 8 | 16 | 12 | M14P2.0 GPⅡIPⅡ | 60 | ||
₹ 17,475.87 | 1 Piece(s) | 5 Day(s) or more | 16 | 1 | 108 | 10 | 10 | 8 | M16P1.0 GPⅡIPⅡ | 80 | ||
₹ 15,907.45 | 1 Piece(s) | 10 Day(s) or more | 16 | 1.5 | 116 | 10 | 16 | 10 | M16P1.5 GPⅡIPⅡ | 80 | ||
₹ 16,413.75 | 1 Piece(s) | 7 Day(s) or more | 16 | 2 | 118 | 10 | 16 | 12 | M16P2.0 GPⅡIPⅡ | 80 | ||
₹ 16,575.35 | 1 Piece(s) | 7 Day(s) or more | 18 | 1.5 | 116 | 10 | 16 | 10 | M18P1.5 GPⅡIPⅡ | 100 | ||
₹ 19,857.27 | 1 Piece(s) | 7 Day(s) or more | 20 | 1 | 124 | 12 | 12 | 8 | M20P1.0 GPⅡIPⅡ | 140 | ||
₹ 17,505.31 | 1 Piece(s) | 7 Day(s) or more | 20 | 1.5 | 132 | 12 | 16 | 12 | M20P1.5 GPⅡIPⅡ | 140 | ||
₹ 18,955.40 | 1 Piece(s) | 7 Day(s) or more | 20 | 2.5 | 140 | 12 | 20 | 16 | M20P2.5 GPⅡIPⅡ | 160 |
Loading...
Product Model | Thread Plug Gauge | Work | Tapped | Grade | For JIS Grade 2 Screw |
---|---|---|---|---|---|
Standard | JIS Standards | Hardness(HRC) | 58~64 | Material | SKS31 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy