(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
・ Used when changing a morse taper shaft of a drill bit, etc.
·Minimum order quantity: 1 pc.
Part Number |
---|
SK5-6 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Internal Taper | Exterior Taper | D (mm) | l1 (mm) | l2 (mm) | D2 (mm) | d1 (mm) | D1 (mm) | d2 (mm) | d3 (mm) | g (mm) | b (mm) | L (mm) | l3 (mm) | l4 (mm) | l5 (mm) | l6 (mm) | l7 (mm) | l8 (mm) | l9 (mm) | R (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 34,293.02 | 1 Piece(s) | 6 Day(s) or more | MT5 | MT6 | 54 | 218.0 | 177.0 | 63.348 | 52.4 | 44.399 | 51.0 | 38.2 | 16.2 | 19.0 | 395 | 210.0 | 8.0 | 135 | 125 | 38 | 40 | 27 | 13 |
Loading...
Product Category | Attachments/Accessories | Tool Type | drill |
---|
Please check the type/dimensions/specifications of the part SK5-6 in the Drill Socket - Quenched and Polished series.
Part Number |
---|
SK1-4 |
SK1-5 |
SK2-1 |
SK6-5 |
SK6-6 |
SK6-7 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Internal Taper | Exterior Taper | D (mm) | l1 (mm) | l2 (mm) | D2 (mm) | d1 (mm) | D1 (mm) | d2 (mm) | d3 (mm) | g (mm) | b (mm) | L (mm) | l3 (mm) | l4 (mm) | l5 (mm) | l6 (mm) | l7 (mm) | l8 (mm) | l9 (mm) | R (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 8,114.45 | 1 Piece(s) | 6 Day(s) or more | MT1 | MT4 | 20 | 124.0 | 76.0 | 31.267 | 25.2 | 12.065 | 24.5 | 9.7 | 5.4 | 11.9 | 200 | 117.5 | 6.5 | 56 | 52 | 19 | 24 | 16 | 8 | ||
₹ 11,908.95 | 1 Piece(s) | 6 Day(s) or more | MT1 | MT5 | 20 | 156.0 | 79.0 | 44.399 | 35.5 | 12.065 | 35.7 | 9.7 | 5.4 | 15.9 | 235 | 149.5 | 6.5 | 56 | 52 | 19 | 29 | 19 | 10 | ||
₹ 6,692.71 | 1 Piece(s) | 9 Day(s) or more | MT2 | MT1 | 24 | 65.5 | 97.5 | 12.065 | 9.0 | 17.780 | 8.7 | 14.9 | 6.6 | 5.2 | 163 | 62.0 | 3.5 | 67 | 67 | 22 | 13.5 | 8.5 | 5 | ||
₹ 46,527.73 | 1 Piece(s) | 6 Day(s) or more | MT6 | MT5 | 84 | 156.0 | 235.0 | 44.399 | 36.5 | 63.348 | 35.7 | 54.8 | 19.5 | 15.9 | 391 | 149.5 | 6.5 | 188 | 177 | 47 | 29 | 19 | 10 | ||
₹ 49,562.80 | 1 Piece(s) | 6 Day(s) or more | MT6 | MT6 | 84 | 218.0 | 235.0 | 63.348 | 52.4 | 63.348 | 51.0 | 54.8 | 19.5 | 19.0 | 453 | 210.0 | 8.0 | 188 | 177 | 47 | 40 | 29 | 13 | ||
₹ 61,703.05 | 1 Piece(s) | 6 Day(s) or more | MT6 | MT7 | 84 | 296.0 | 234.0 | 83.058 | 68.2 | 63.348 | 66.8 | 54.8 | 19.5 | 28.6 | 530 | 286.0 | 10.0 | 188 | 177 | 47 | 54 | 35 | 19 |