(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
・ Used when changing a morse taper shaft of a drill bit, etc.
·Minimum order quantity: 1 pc.
Part Number |
---|
SK3-3 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Internal Taper | Exterior Taper | D (mm) | l1 (mm) | l2 (mm) | D2 (mm) | d1 (mm) | D1 (mm) | d2 (mm) | d3 (mm) | g (mm) | b (mm) | L (mm) | l3 (mm) | l4 (mm) | l5 (mm) | l6 (mm) | l7 (mm) | l8 (mm) | l9 (mm) | R (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 8,001.98 | 1 Piece(s) | 6 Day(s) or more | MT3 | MT3 | 32 | 99.0 | 116.0 | 23.825 | 19.1 | 23.825 | 18.5 | 20.2 | 8.2 | 7.9 | 215 | 94.0 | 5.0 | 84 | 78 | 27 | 20 | 13 | 7 |
Loading...
Product Category | Attachments/Accessories | Tool Type | drill |
---|
Please check the type/dimensions/specifications of the part SK3-3 in the Drill Socket - Quenched and Polished series.
Part Number |
---|
SK1-4 |
SK1-5 |
SK2-1 |
SK3-4 |
SK3-5 |
SK3-6 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Internal Taper | Exterior Taper | D (mm) | l1 (mm) | l2 (mm) | D2 (mm) | d1 (mm) | D1 (mm) | d2 (mm) | d3 (mm) | g (mm) | b (mm) | L (mm) | l3 (mm) | l4 (mm) | l5 (mm) | l6 (mm) | l7 (mm) | l8 (mm) | l9 (mm) | R (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 8,114.45 | 1 Piece(s) | 6 Day(s) or more | MT1 | MT4 | 20 | 124.0 | 76.0 | 31.267 | 25.2 | 12.065 | 24.5 | 9.7 | 5.4 | 11.9 | 200 | 117.5 | 6.5 | 56 | 52 | 19 | 24 | 16 | 8 | ||
₹ 11,908.95 | 1 Piece(s) | 6 Day(s) or more | MT1 | MT5 | 20 | 156.0 | 79.0 | 44.399 | 35.5 | 12.065 | 35.7 | 9.7 | 5.4 | 15.9 | 235 | 149.5 | 6.5 | 56 | 52 | 19 | 29 | 19 | 10 | ||
₹ 6,692.71 | 1 Piece(s) | 9 Day(s) or more | MT2 | MT1 | 24 | 65.5 | 97.5 | 12.065 | 9.0 | 17.780 | 8.7 | 14.9 | 6.6 | 5.2 | 163 | 62.0 | 3.5 | 67 | 67 | 22 | 13.5 | 8.5 | 5 | ||
₹ 8,608.73 | 1 Piece(s) | 6 Day(s) or more | MT3 | MT4 | 32 | 124.0 | 116.0 | 31.267 | 25.2 | 23.825 | 24.5 | 20.2 | 8.2 | 11.9 | 240 | 117.5 | 6.5 | 84 | 78 | 27 | 24 | 16 | 8 | ||
₹ 12,099.20 | 1 Piece(s) | 6 Day(s) or more | MT3 | MT5 | 32 | 156.0 | 117.0 | 44.399 | 36.5 | 23.825 | 35.7 | 20.2 | 8.2 | 15.9 | 273 | 149.5 | 6.5 | 84 | 78 | 27 | 29 | 19 | 10 | ||
₹ 31,067.69 | 1 Piece(s) | 6 Day(s) or more | MT3 | MT6 | 32 | 218.0 | 117.0 | 63.348 | 52.4 | 23.825 | 51.0 | 20.2 | 8.2 | 19.0 | 335 | 210.0 | 8.0 | 84 | 78 | 27 | 40 | 27 | 13 |