(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
· Ideal for gear cutting, spline processing, keyway processing, and woodworking.
· There will be no need of chuck if this device is used.
· As the processing items are maintained in both centers, the finishing of the processed items are the best.
· Single-action detaching / attaching of processed items is possible.
· By using the extraction nut, it is easy to remove from the machine.
Part Number |
---|
WDK3-120 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Shank MT No | A (mm) | B (mm) | C (mm) | D (mm) | E (mm) | F (mm) | G (mm) | I1 (mm) | L (mm) | d (mm) | D1 (mm) | Shank | Major Diameter | Cutter Diameter (Maximum) (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 74,231.35 | 1 Piece(s) | 6 Day(s) or more | MT3 | 12 | 28 | 84 | - | 7 | - | 67 | 10 | 155 | 6 | 28.5 | M.T.3 | DK-12 | φ75 |
Loading...
Type | Rotation Center / Lathe Center | Tip Carbide Insert (Y/N) | N/A | Features | Great for cog machining, spline machining, key groove machining, and woodworking. A chuck is not needed when using this machine. It is best to finish the workpiece at both centers in order to hold the workpiece. The workpiece can be easily removed with one action. Can be easily unmounted from the machine with a release nut. |
---|
Please check the type/dimensions/specifications of the part WDK3-120 in the Work Driving Center DK Claw Fixed series.
Part Number |
---|
WDK3-100 |
WDK3-150 |
WDK3-180 |
WDK3-200 |
WDK4-100 |
WDK4-120 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Shank MT No | A (mm) | B (mm) | C (mm) | D (mm) | E (mm) | F (mm) | G (mm) | I1 (mm) | L (mm) | d (mm) | D1 (mm) | Shank | Major Diameter | Cutter Diameter (Maximum) (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 74,231.35 | 1 Piece(s) | 6 Day(s) or more | MT3 | 10 | 28 | 84 | - | 7 | - | 67 | 8 | 155 | 6 | 28.5 | M.T.3 | DK-10 | φ75 | ||
₹ 74,231.35 | 1 Piece(s) | 6 Day(s) or more | MT3 | 15 | 28 | 84 | 49 | 9 | - | 67 | 10 | 157 | 8 | 28.5 | M.T.3 | DK-15 | φ75 | ||
₹ 74,231.35 | 1 Piece(s) | 6 Day(s) or more | MT3 | 18 | 28 | 84 | 49 | 10 | - | 67 | 10 | 158 | 10 | 28.5 | M.T.3 | DK-18 | φ75 | ||
₹ 74,231.35 | 1 Piece(s) | 6 Day(s) or more | MT3 | 20 | 28 | 84 | 49 | 10 | - | 67 | 8 | 158 | 10 | 28.5 | M.T.3 | DK-20 | φ75 | ||
₹ 79,942.53 | 1 Piece(s) | 6 Day(s) or more | MT4 | 10 | 28 | 103 | 49 | 7 | - | 67 | 10 | 174 | 6 | 28.5 | M.T.4 | DK-10 | φ75 | ||
₹ 79,942.53 | 1 Piece(s) | 6 Day(s) or more | MT4 | 12 | 28 | 103 | 49 | 7 | - | 67 | 10 | 174 | 6 | 28.5 | M.T.4 | DK-12 | φ75 |