(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Work Driving Center DK Claw Fixed (Part Number)

Work Driving Center DK Claw Fixed
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      74,231₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Ideal for gear cutting, spline processing, keyway processing, and woodworking.
· There will be no need of chuck if this device is used.
· As the processing items are maintained in both centers, the finishing of the processed items are the best.
· Single-action detaching / attaching of processed items is possible.
· By using the extraction nut, it is easy to remove from the machine.

Part Number
WDK4-120
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipShank MT No A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
I1
(mm)
L
(mm)
d
(mm)
D1
(mm)
Shank Major Diameter Cutter Diameter (Maximum)
(mm)

₹ 79,942.53

1 Piece(s) 6 Day(s) or more MT41228103497-6710174628.5M.T.4DK-12φ75

Loading...

  1. 1

Basic Information

Type Rotation Center / Lathe Center Tip Carbide Insert (Y/N) N/A Features Great for cog machining, spline machining, key groove machining, and woodworking. A chuck is not needed when using this machine. It is best to finish the workpiece at both centers in order to hold the workpiece. The workpiece can be easily removed with one action. Can be easily unmounted from the machine with a release nut.

Please check the type/dimensions/specifications of the part WDK4-120 in the Work Driving Center DK Claw Fixed series.

Product variants

Part Number
WDK3-180
WDK3-200
WDK4-100
WDK4-150
WDK4-180
WDK4-200
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipShank MT No A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
I1
(mm)
L
(mm)
d
(mm)
D1
(mm)
Shank Major Diameter Cutter Diameter (Maximum)
(mm)

₹ 74,231.35

1 Piece(s) 6 Day(s) or more MT31828844910-67101581028.5M.T.3DK-18φ75

₹ 74,231.35

1 Piece(s) 6 Day(s) or more MT32028844910-6781581028.5M.T.3DK-20φ75

₹ 79,942.53

1 Piece(s) 6 Day(s) or more MT41028103497-6710174628.5M.T.4DK-10φ75

₹ 79,942.53

1 Piece(s) 6 Day(s) or more MT41528103499-6710176828.5M.T.4DK-15φ75

₹ 79,942.53

1 Piece(s) 6 Day(s) or more MT418281034910-67101771028.5M.T.4DK-18φ75

₹ 79,942.53

1 Piece(s) 6 Day(s) or more MT420281034910-67101771028.5M.T.4DK-20φ75