(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
· External appearance, shape and structure are the same with RST type, but carbide alloy chip is low-attached to the tip part of the center.
· As the carbide alloy insert is attached on the tip, it has superior anti-abrasion and anti-corrosion performance.
Type | Rotation Center / Lathe Center | Tip Carbide Insert (Y/N) | Yes | B1(mm) | - |
---|---|---|---|---|---|
e(mm) | - | Features | External appearance, shape, and structure are the same as those of the RST type. However, the carbide alloy chip is brazed to the tip of the center. With a carbide alloy chip at the tip, demonstrates excellent wear-resistance and abrasion-resistance. |
Please check the type/dimensions/specifications of the part RST5-321 in the Rolling Center RST With Carbide series.
Part Number |
---|
RST2-321 |
RST3-021 |
RST3-022 |
RST5-322 |
RST6-021 |
RST6-321 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Shank MT No | Type | A (mm) | B (mm) | C (mm) | C1 (mm) | D (mm) | E (mm) | L (mm) | Deflection at Center (Max.) | Super Hard Diameter |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 51,100.02 | 1 Piece(s) | 6 Day(s) or more | MT2 | With Seal | 46 | 20 | 70.5 | 5.5 | 36 | 21 | 127.5 | TIR0.005 | 8 | ||
₹ 49,151.20 | 1 Piece(s) | 6 Day(s) or more | MT3 | - | 55 | 22 | 87 | 6 | 43 | 23 | 153 | TIR0.005 | 10 | ||
₹ 50,503.98 | 1 Piece(s) | 6 Day(s) or more | MT3 | For Profiling | 55 | 22 | 87 | 6 | 43 | 37 | 167 | TIR0.005 | 10 | ||
₹ 107,742.98 | 1 Piece(s) | 6 Day(s) or more | MT5 | For Profiling, Includes Seal | 79 | 35 | 139 | 7.3 | 58 | 55 | 252 | TIR0.005 | 18 | ||
₹ 229,284.95 | 1 Piece(s) | 6 Day(s) or more | MT6 | - | 116 | 55 | 195 | 11 | 81 | 59 | 335 | TIR0.007 | 30 | ||
₹ 241,602.02 | 1 Piece(s) | 6 Day(s) or more | MT6 | With Seal | 116 | 55 | 195 | 11 | 81 | 59 | 335 | TIR0.007 | 30 |