(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Rolling Center RST (Part Number)

Rolling Center RST
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      33,816₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Inside this product, there are two ball bearings on M.T No. 1 and No. 2, and 1 thrust bearing. 3 types of each of taper roller bearing, thrust bearing and ball bearing are used for M.T No. 3 to No. 7.

Part Number
RST5-002
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipShank MT No Type A
(mm)
B
(mm)
C
(mm)
C1
(mm)
D
(mm)
E
(mm)
L
(mm)
Deflection at Center (Max.)

₹ 66,720.04

1 Piece(s) 6 Day(s) or more MT5For Profiling79351397.35855252TIR0.005

Loading...

  1. 1

Basic Information

Type Rotation Center / Lathe Center Tip Carbide Insert (Y/N) N/A B1(mm) -
e(mm) - Features Heavy cutting, general cutting optimum product, maximum rotation speed (No. 3 to No. 5) 2,500 min - 1 Inside this machine, M.T No. 1 and No. 2 are 2 ball bearings and 1 thrust bearing. M. T No. 3 to No. 7 use one each of three kinds: taper roller bearing, thrust bearing, and ball bearing.

Please check the type/dimensions/specifications of the part RST5-002 in the Rolling Center RST series.

Product variants

Part Number
RST3-001
RST3-002
RST3-301
RST5-302
RST6-001
RST6-301
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipShank MT No Type A
(mm)
B
(mm)
C
(mm)
C1
(mm)
D
(mm)
E
(mm)
L
(mm)
Deflection at Center (Max.)

₹ 33,978.55

1 Piece(s) 6 Day(s) or more MT3-55228764323153TIR0.005

₹ 36,523.40

1 Piece(s) 6 Day(s) or more MT3For Profiling55228764337167TIR0.005

₹ 42,085.89

1 Piece(s) 6 Day(s) or more MT3With Seal55228764323153TIR0.005

₹ 76,938.27

1 Piece(s) 6 Day(s) or more MT5For Profiling, Includes Seal79351397.35855252TIR0.005

₹ 167,837.58

1 Piece(s) 6 Day(s) or more MT6-11655195118159335TIR0.007

₹ 184,052.27

1 Piece(s) 6 Day(s) or more MT6With Seal11655195118159335TIR0.007