(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
· Inside this product, there are two ball bearings on M.T No. 1 and No. 2, and 1 thrust bearing. 3 types of each of taper roller bearing, thrust bearing and ball bearing are used for M.T No. 3 to No. 7.
Type | Rotation Center / Lathe Center | Tip Carbide Insert (Y/N) | N/A | B1(mm) | - |
---|---|---|---|---|---|
e(mm) | - | Features | Heavy cutting, general cutting optimum product, maximum rotation speed (No. 3 to No. 5) 2,500 min - 1 Inside this machine, M.T No. 1 and No. 2 are 2 ball bearings and 1 thrust bearing. M. T No. 3 to No. 7 use one each of three kinds: taper roller bearing, thrust bearing, and ball bearing. |
Please check the type/dimensions/specifications of the part RST4-302 in the Rolling Center RST series.
Part Number |
---|
RST3-001 |
RST3-002 |
RST3-301 |
RST5-001 |
RST5-002 |
RST5-302 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Shank MT No | Type | A (mm) | B (mm) | C (mm) | C1 (mm) | D (mm) | E (mm) | L (mm) | Deflection at Center (Max.) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 33,978.55 | 1 Piece(s) | 6 Day(s) or more | MT3 | - | 55 | 22 | 87 | 6 | 43 | 23 | 153 | TIR0.005 | ||
₹ 36,523.40 | 1 Piece(s) | 6 Day(s) or more | MT3 | For Profiling | 55 | 22 | 87 | 6 | 43 | 37 | 167 | TIR0.005 | ||
₹ 42,085.89 | 1 Piece(s) | 6 Day(s) or more | MT3 | With Seal | 55 | 22 | 87 | 6 | 43 | 23 | 153 | TIR0.005 | ||
₹ 57,258.55 | 1 Piece(s) | 6 Day(s) or more | MT5 | - | 79 | 35 | 139 | 7.3 | 58 | 41 | 238 | TIR0.005 | ||
₹ 66,720.04 | 1 Piece(s) | 6 Day(s) or more | MT5 | For Profiling | 79 | 35 | 139 | 7.3 | 58 | 55 | 252 | TIR0.005 | ||
₹ 76,938.27 | 1 Piece(s) | 6 Day(s) or more | MT5 | For Profiling, Includes Seal | 79 | 35 | 139 | 7.3 | 58 | 55 | 252 | TIR0.005 |