(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Rolling Center 100 With Stickers (Part Number)

Rolling Center 100 With Stickers
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      36,076₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Small accessory cutting adequate products, -17A is a fine type and suitable for thread cutting and end surface processing.
· 3 bearing including 2 needle bearings and 1 thrust bearing are used inside this product, and the main body diameter is designed to be small.
· As the head part of the main body is within 60 degrees from the center end tip, there is no interference for progress of the tool bit.
· V seal is adopted and suitable when cutting oil is used.

 

 

Part Number
R104-301
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipShank MT No Tip Carbide Insert (Y/N) Type A
(mm)
B
(mm)
B1
(mm)
C
(mm)
C1
(mm)
D
(mm)
E
(mm)
e
(mm)
L
(mm)
Super Hard Diameter

₹ 43,290.02

1 Piece(s) 11 Day(s) or more MT4N/ASeal 104 A453018108.55.35233-193.5-

Loading...

  1. 1

Basic Information

Type Rotation Center / Lathe Center Features -17A is a thin type and is ideal for thread cutting and end face processing. This machine is designed with a small body diameter, and uses two needle bearings and three thrust bearings. Since the body head is within an angle of 60° from the tip of the center, it does not interfere on the entry of the cutting tool. It has V seal and is ideal for the use of cutting oil. Deflection at Center (Max.) TIR0.005

Please check the type/dimensions/specifications of the part R104-301 in the Rolling Center 100 With Stickers series.

Product variants

Part Number
R103-302
R103-317
R103-321
R104-302
R104-317
R104-321
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipShank MT No Tip Carbide Insert (Y/N) Type A
(mm)
B
(mm)
B1
(mm)
C
(mm)
C1
(mm)
D
(mm)
E
(mm)
e
(mm)
L
(mm)
Super Hard Diameter

₹ 37,578.84

1 Piece(s) 11 Day(s) or more MT3N/ASeal 103B4126-85.54.54231-158.5-

₹ 42,992.67

1 Piece(s) 11 Day(s) or more MT3N/ASeal 103-17A41261285.54.5424020167.5-

₹ 51,100.02

1 Piece(s) 11 Day(s) or more MT3YesSeal 103A, with Carbide41261485.54.54231-158.58

₹ 43,290.02

1 Piece(s) 11 Day(s) or more MT4N/ASeal 104 B4530-108.55.35233-193.5-

₹ 48,691.78

1 Piece(s) 11 Day(s) or more MT4N/ASeal 104-17A453012108.55.35245.520206-

₹ 62,361.64

1 Piece(s) 11 Day(s) or more MT4YesSeal 104A, with Carbide453018108.55.35233-193.510