(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Rolling Center 100 (Part Number)

Rolling Center 100
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      25,410₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Small accessory cutting adequate products, -17A is a fine type and suitable for thread cutting and end surface processing.
· 2 needle bearings and 3 thrust bearings are used inside this product, and the main body diameter is designed to be small.
· As the head part of the main body is within 60 degrees from the center end tip, there is no interference for progress of the tool bit.

 

 

Part Number
R104-021
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipShank MT No Tip Carbide Insert (Y/N) Type A
(mm)
B
(mm)
B1
(mm)
C
(mm)
C1
(mm)
D
(mm)
E
(mm)
e
(mm)
L
(mm)
Maximum Number of Rotation
(min-1)

₹ 51,547.38

1 Piece(s) 11 Day(s) or more MT4Yes104A, with Carbide433118108.55.34931-188.53000

Loading...

  1. 1

Basic Information

Type Rotation Center / Lathe Center Features -17A is a thin type and is ideal for thread cutting and end face processing. This machine is designed with a small body diameter, and uses two needle bearings and three thrust bearings. Since the body head is within an angle of 60° from the tip of the center, it does not interfere on the entry of the cutting tool. Deflection at Center (Max.) TIR0.005

Please check the type/dimensions/specifications of the part R104-021 in the Rolling Center 100 series.

Product variants

Part Number
R103-002
R103-017
R103-021
R104-022
R104-027
R105-002
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipShank MT No Tip Carbide Insert (Y/N) Type A
(mm)
B
(mm)
B1
(mm)
C
(mm)
C1
(mm)
D
(mm)
E
(mm)
e
(mm)
L
(mm)
Maximum Number of Rotation
(min-1)

₹ 29,012.07

1 Piece(s) 11 Day(s) or more MT3N/A103B3526-85.54.53727.5-1503000

₹ 25,410.44

1 Piece(s) 11 Day(s) or more MT3N/A103-17A35261285.54.5374020162.53000

₹ 42,830.60

1 Piece(s) 11 Day(s) or more MT3Yes103A, with Carbide35261485.54.53725.5-1483000

₹ 41,800.60

1 Piece(s) 11 Day(s) or more MT4Yes104B, with Carbide4331-108.55.34933-190.53000

₹ 58,910.02

1 Piece(s) 11 Day(s) or more MT4Yes104-17A, with Carbide433112108.55.34945.5202033000

₹ 51,100.02

1 Piece(s) 11 Day(s) or more MT5N/A105B6342-1386.36245-2452500