(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
· Small accessory cutting adequate products, -17A is a fine type and suitable for thread cutting and end surface processing.
· 2 needle bearings and 3 thrust bearings are used inside this product, and the main body diameter is designed to be small.
· As the head part of the main body is within 60 degrees from the center end tip, there is no interference for progress of the tool bit.
Part Number |
---|
R103-021 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Shank MT No | Tip Carbide Insert (Y/N) | Type | A (mm) | B (mm) | B1 (mm) | C (mm) | C1 (mm) | D (mm) | E (mm) | e (mm) | L (mm) | Maximum Number of Rotation (min-1) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 42,830.60 | 1 Piece(s) | 6 Day(s) or more | MT3 | Yes | 103A, with Carbide | 35 | 26 | 14 | 85.5 | 4.5 | 37 | 25.5 | - | 148 | 3000 |
Loading...
Type | Rotation Center / Lathe Center | Features | -17A is a thin type and is ideal for thread cutting and end face processing. This machine is designed with a small body diameter, and uses two needle bearings and three thrust bearings. Since the body head is within an angle of 60° from the tip of the center, it does not interfere on the entry of the cutting tool. | Deflection at Center (Max.) | TIR0.005 |
---|
Please check the type/dimensions/specifications of the part R103-021 in the Rolling Center 100 series.
Part Number |
---|
R103-001 |
R103-002 |
R103-017 |
R103-022 |
R103-027 |
R104-001 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Shank MT No | Tip Carbide Insert (Y/N) | Type | A (mm) | B (mm) | B1 (mm) | C (mm) | C1 (mm) | D (mm) | E (mm) | e (mm) | L (mm) | Maximum Number of Rotation (min-1) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 29,012.07 | 1 Piece(s) | 6 Day(s) or more | MT3 | N/A | 103A | 35 | 26 | 14 | 85.5 | 4.5 | 37 | 25.5 | - | 148 | 3000 | ||
₹ 29,012.07 | 1 Piece(s) | 6 Day(s) or more | MT3 | N/A | 103B | 35 | 26 | - | 85.5 | 4.5 | 37 | 27.5 | - | 150 | 3000 | ||
₹ 25,410.44 | 1 Piece(s) | 6 Day(s) or more | MT3 | N/A | 103-17A | 35 | 26 | 12 | 85.5 | 4.5 | 37 | 40 | 20 | 162.5 | 3000 | ||
₹ 44,644.15 | 1 Piece(s) | 6 Day(s) or more | MT3 | Yes | 103B, with Carbide | 35 | 26 | - | 85.5 | 4.5 | 37 | 27.5 | - | 150 | 3000 | ||
₹ 49,747.24 | 1 Piece(s) | 6 Day(s) or more | MT3 | Yes | 103-17A, with Carbide | 35 | 26 | 12 | 85.5 | 4.5 | 37 | 40 | 20 | 162.5 | 3000 | ||
₹ 38,782.95 | 1 Piece(s) | 6 Day(s) or more | MT4 | N/A | 104A | 43 | 31 | 18 | 108.5 | 5.3 | 49 | 31 | - | 188.5 | 3000 |