(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Rolling Center SR (Part Number)

Rolling Center SR
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      55,458₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Since the processing heat generated by the elongation of the workpiece is absorbed by the flat spring built into the center, there is no distortion of a workpiece and its finishing accuracy improves.
· The thrust load generated by the elongation of the workpiece is also absorbed to the slide mechanism, and it is designed not to apply load to the bearing directly.

Part Number
RSR4-301
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipShank MT No Type A
(mm)
B
(mm)
C
(mm)
C1
(mm)
D
(mm)
E
(mm)
L
(mm)
e (MAX) Maximum Number of Rotation
(min-1)

₹ 99,622.24

1 Piece(s) 6 Day(s) or more MT4With Seal4220108.55.35028.518733000

Loading...

  1. 1

Basic Information

Type Rotation Center / Lathe Center Tip Carbide Insert (Y/N) N/A Features The elongation of the workpiece due to the processing heat generated during cutting is absorbed by the built-in disc spring provided in the center, so there is no distortion of the workpiece, which improves finishing accuracy. It is designed in such a way that the thrust load generated by the elongation of the workpiece is also absorbed by the slide mechanism, and the load is not directly applied to the bearing.
Deflection at Center (Max.) TIR0.010

Please check the type/dimensions/specifications of the part RSR4-301 in the Rolling Center SR series.

Product variants

Part Number
RSR3-001
RSR4-001
RSR5-001
RSR5-301
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipShank MT No Type A
(mm)
B
(mm)
C
(mm)
C1
(mm)
D
(mm)
E
(mm)
L
(mm)
e (MAX) Maximum Number of Rotation
(min-1)

₹ 55,458.40

1 Piece(s) 6 Day(s) or more MT3-3720865442415433500

₹ 65,527.96

1 Piece(s) 6 Day(s) or more MT4-4224108.55.35028.518733000

₹ 91,216.20

1 Piece(s) 6 Day(s) or more MT5-64351386.3694325042500

₹ 124,864.45

1 Piece(s) 6 Day(s) or more MT5With Seal64351386.3694325042500