(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Rolling center NCF-N (Part Number)

Rolling center NCF-N
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      79,198₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Forcing nut is equipped on the rear part of the main body to be able to remove from the front part of the tailstock.
· Inside this product, combined angular bearing (3 pcs) and needle bearing are used, which makes smooth rotation torque.
· A and C type are fine type, suitable for screw cutting and edge surface processing.
· The labyrinth mechanism (non-contact) is adopted for the immersion prevention measures when cutting oil is used.

 
Part Number
NCF4-402
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipShank MT No Tip Carbide Insert (Y/N) Type A
(mm)
A1
(mm)
B
(mm)
B1
(mm)
C
(mm)
C1
(mm)
D
(mm)
E
(mm)
e
(mm)
L
(mm)
Super Hard Diameter D1
(mm)

₹ 90,608.13

1 Piece(s) 11 Day(s) or more MT4N/AB627227-104.51.86437.5-206-49.5

Loading...

  1. 1

Basic Information

Type Rotation Center / Lathe Center Features The cold punched nut is attached to the rear portion of the main body, making it possible to remove it from the front portion of the tailstock. Combination angular bearings (3 pcs) and a needle bearing are used inside the main unit, making the rotation torque is smooth. The A type and C type are slim types and are thus ideal for screw cutting and edge machining. A labyrinth (non-contact) mechanism is utilized in order to achieve waterproofing when cutting oil is used. Deflection at Center (Max.) TIR0.003
Maximum Number of Rotation(min-1) 5500

Please check the type/dimensions/specifications of the part NCF4-402 in the Rolling center NCF-N series.

Product variants

Part Number
NCF3-421
NCF3-422
NCF4-401
NCF4-403
NCF4-421
NCF4-422
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipShank MT No Tip Carbide Insert (Y/N) Type A
(mm)
A1
(mm)
B
(mm)
B1
(mm)
C
(mm)
C1
(mm)
D
(mm)
E
(mm)
e
(mm)
L
(mm)
Super Hard Diameter D1
(mm)

₹ 104,427.98

1 Piece(s) 11 Day(s) or more MT3YesA, with Carbide53622212821.555.53620173.51042.5

₹ 100,529.02

1 Piece(s) 11 Day(s) or more MT3YesB, with Carbide536222-821.555.532.5-1701042.5

₹ 94,370.47

1 Piece(s) 11 Day(s) or more MT4N/AA62722712104.51.8644320211.5-49.5

₹ 101,733.13

1 Piece(s) 11 Day(s) or more MT4N/AC6272278104.51.8644230210.5-49.5

₹ 118,854.60

1 Piece(s) 11 Day(s) or more MT4YesA, with Carbide62722712104.51.8644320211.51049.5

₹ 117,054.45

1 Piece(s) 11 Day(s) or more MT4YesB, with Carbide627227-104.51.86437.5-2061449.5