(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
· Forcing nut is equipped on the rear part of the main body to be able to remove from the front part of the tailstock.
· Inside this product, combined angular bearing (3 pcs) and needle bearing are used, which makes smooth rotation torque.
· A and C type are fine type, suitable for screw cutting and edge surface processing.
· The labyrinth mechanism (non-contact) is adopted for the immersion prevention measures when cutting oil is used.
Part Number |
---|
NCF3-402 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Shank MT No | Tip Carbide Insert (Y/N) | Type | A (mm) | A1 (mm) | B (mm) | B1 (mm) | C (mm) | C1 (mm) | D (mm) | E (mm) | e (mm) | L (mm) | Super Hard Diameter | D1 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 79,197.82 | 1 Piece(s) | 6 Day(s) or more | MT3 | N/A | B | 53 | 62 | 22 | - | 82 | 1.5 | 55.5 | 32.5 | - | 170 | - | 42.5 |
Loading...
Type | Rotation Center / Lathe Center | Features | The cold punched nut is attached to the rear portion of the main body, making it possible to remove it from the front portion of the tailstock. Combination angular bearings (3 pcs) and a needle bearing are used inside the main unit, making the rotation torque is smooth. The A type and C type are slim types and are thus ideal for screw cutting and edge machining. A labyrinth (non-contact) mechanism is utilized in order to achieve waterproofing when cutting oil is used. | Deflection at Center (Max.) | TIR0.003 |
---|---|---|---|---|---|
Maximum Number of Rotation(min-1) | 5500 |
Please check the type/dimensions/specifications of the part NCF3-402 in the Rolling center NCF-N series.
Part Number |
---|
NCF3-401 |
NCF3-421 |
NCF3-422 |
NCF4-401 |
NCF4-402 |
NCF4-403 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Shank MT No | Tip Carbide Insert (Y/N) | Type | A (mm) | A1 (mm) | B (mm) | B1 (mm) | C (mm) | C1 (mm) | D (mm) | E (mm) | e (mm) | L (mm) | Super Hard Diameter | D1 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 83,096.80 | 1 Piece(s) | 6 Day(s) or more | MT3 | N/A | A | 53 | 62 | 22 | 12 | 82 | 1.5 | 55.5 | 36 | 20 | 173.5 | - | 42.5 | ||
₹ 104,427.98 | 1 Piece(s) | 6 Day(s) or more | MT3 | Yes | A, with Carbide | 53 | 62 | 22 | 12 | 82 | 1.5 | 55.5 | 36 | 20 | 173.5 | 10 | 42.5 | ||
₹ 100,529.02 | 1 Piece(s) | 6 Day(s) or more | MT3 | Yes | B, with Carbide | 53 | 62 | 22 | - | 82 | 1.5 | 55.5 | 32.5 | - | 170 | 10 | 42.5 | ||
₹ 94,370.47 | 1 Piece(s) | 6 Day(s) or more | MT4 | N/A | A | 62 | 72 | 27 | 12 | 104.5 | 1.8 | 64 | 43 | 20 | 211.5 | - | 49.5 | ||
₹ 90,608.13 | 1 Piece(s) | 6 Day(s) or more | MT4 | N/A | B | 62 | 72 | 27 | - | 104.5 | 1.8 | 64 | 37.5 | - | 206 | - | 49.5 | ||
₹ 101,733.13 | 1 Piece(s) | 6 Day(s) or more | MT4 | N/A | C | 62 | 72 | 27 | 8 | 104.5 | 1.8 | 64 | 42 | 30 | 210.5 | - | 49.5 |