(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
· Angular bearing, thrust bearing and needle roller bearing are used for smooth rotation torque.
· Suitable for screw cutting and edge surface processing, as A, C and E-type are fine type.
· The labyrinth mechanism (non-contact) is adopted for the immersion prevention measures when cutting oil is used.
Part Number |
---|
NCF5-003 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Shank MT No | Tip Carbide Insert (Y/N) | Type | A (mm) | B (mm) | B1 (mm) | C (mm) | C1 (mm) | D (mm) | E (mm) | e (mm) | L (mm) | Super Hard Diameter | Maximum Number of Rotation (min-1) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 102,925.18 | 1 Piece(s) | 6 Day(s) or more | MT5 | N/A | C | 68 | 30 | 8 | 136 | 6.3 | 64.5 | 46 | 30 | 246.5 | - | 3800 |
Loading...
Type | Rotation Center / Lathe Center | Features | Angular bearings, thrust bearings, and needle bearings are used in this machine, providing smooth rotation torque. A-type, C-type, and E-type are thin models that are suitable for thread cutting and end face processing. A labyrinth mechanism (non-contact) is adopted for watertightness when cutting oil is used. | Deflection at Center (Max.) | TIR0.003 |
---|
Please check the type/dimensions/specifications of the part NCF5-003 in the Rolling Center NCF series.
Part Number |
---|
NCF3-022 |
NCF4-001 |
NCF4-002 |
NCF5-004 |
NCF5-021 |
NCF5-022 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Shank MT No | Tip Carbide Insert (Y/N) | Type | A (mm) | B (mm) | B1 (mm) | C (mm) | C1 (mm) | D (mm) | E (mm) | e (mm) | L (mm) | Super Hard Diameter | Maximum Number of Rotation (min-1) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 82,500.76 | 1 Piece(s) | 6 Day(s) or more | MT3 | Yes | B, with Carbide | 53 | 22 | - | 85 | 4.5 | 52.5 | 32.5 | - | 170 | 10 | 4500 | ||
₹ 73,784.00 | 1 Piece(s) | 6 Day(s) or more | MT4 | N/A | A | 62 | 27 | 12 | 108 | 5.3 | 60.5 | 43 | 20 | 211.5 | - | 4000 | ||
₹ 70,585.38 | 1 Piece(s) | 6 Day(s) or more | MT4 | N/A | B | 62 | 27 | - | 108 | 5.3 | 60.5 | 37.5 | - | 206 | - | 4000 | ||
₹ 102,925.18 | 1 Piece(s) | 6 Day(s) or more | MT5 | N/A | E | 68 | 30 | 13 | 136 | 6.3 | 64.5 | 60 | 25 | 260.5 | - | 3800 | ||
₹ 125,771.24 | 1 Piece(s) | 6 Day(s) or more | MT5 | Yes | A, with Carbide | 68 | 30 | 14 | 136 | 6.3 | 64.5 | 46 | 22 | 246.5 | 10 | 3800 | ||
₹ 127,720.05 | 1 Piece(s) | 6 Day(s) or more | MT5 | Yes | B, with Carbide | 68 | 30 | - | 136 | 6.3 | 64.5 | 41 | - | 241.5 | 18 | 3800 |