(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Rolling Center NCF (Part Number)

Rolling Center NCF
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      58,700₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Angular bearing, thrust bearing and needle roller bearing are used for smooth rotation torque.
· Suitable for screw cutting and edge surface processing, as A, C and E-type are fine type.
· The labyrinth mechanism (non-contact) is adopted for the immersion prevention measures when cutting oil is used.

 
Part Number
NCF3-001
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipShank MT No Tip Carbide Insert (Y/N) Type A
(mm)
B
(mm)
B1
(mm)
C
(mm)
C1
(mm)
D
(mm)
E
(mm)
e
(mm)
L
(mm)
Super Hard Diameter Maximum Number of Rotation
(min-1)

₹ 62,599.11

1 Piece(s) 6 Day(s) or more MT3N/AA532212854.552.53620173.5-4500

Loading...

  1. 1

Basic Information

Type Rotation Center / Lathe Center Features Angular bearings, thrust bearings, and needle bearings are used in this machine, providing smooth rotation torque. A-type, C-type, and E-type are thin models that are suitable for thread cutting and end face processing. A labyrinth mechanism (non-contact) is adopted for watertightness when cutting oil is used. Deflection at Center (Max.) TIR0.003

Please check the type/dimensions/specifications of the part NCF3-001 in the Rolling Center NCF series.

Product variants

Part Number
NCF3-002
NCF3-021
NCF3-022
NCF4-001
NCF4-002
NCF4-003
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipShank MT No Tip Carbide Insert (Y/N) Type A
(mm)
B
(mm)
B1
(mm)
C
(mm)
C1
(mm)
D
(mm)
E
(mm)
e
(mm)
L
(mm)
Super Hard Diameter Maximum Number of Rotation
(min-1)

₹ 58,700.15

1 Piece(s) 6 Day(s) or more MT3N/AB5322-854.552.532.5-170-4500

₹ 86,637.22

1 Piece(s) 6 Day(s) or more MT3YesA, with Carbide532212854.552.53620173.5104500

₹ 82,500.76

1 Piece(s) 6 Day(s) or more MT3YesB, with Carbide5322-854.552.532.5-170104500

₹ 73,784.00

1 Piece(s) 6 Day(s) or more MT4N/AA6227121085.360.54320211.5-4000

₹ 70,585.38

1 Piece(s) 6 Day(s) or more MT4N/AB6227-1085.360.537.5-206-4000

₹ 78,291.05

1 Piece(s) 6 Day(s) or more MT4N/AC622781085.360.54230210.5-4000